This connector loves extreme conditions

No matter whether for indoor or outdoor use, whether it is hot or cold, dry or wet: With high degrees of protection and an impact strength up to IK08, PRC series installation connectors ensure reliable current distribution up to 35 A.
Snowboarder with PRC installation connectors on their snowboard

Reliable power distribution even under extreme conditions

Robust and reliable: the PRC 20 and PRC 35 installation connectors enable a wide range of connection solutions in building, industrial, and outdoor applications. Whether in transportation infrastructure, power generation, e-mobility, intralogistics, or industrial production – the installation connectors ensure effective power transmission.

PRC 20 and PRC 35 installation systems

Safe power transmission up to 20 or 35 A

The products of the PRC series

PRC installation connectors are ideally suited for compact and reliable power transmission up to 35 A. High degrees of protection and impact strength up to IK08 ensure reliable power distribution even under extreme ambient conditions. The locking can be released either manually or by using tools and ensures greater flexibility during installation and maintenance of your system.

FREE SAMPLE
Order your personal sample
Connect cables easily and flexibly with our PRC installation connectors. Order your personal sample and test the PRC in practice.
Order sample
The PRC system

Comparison of technical data

Compare product data and choose the right system for your application.

PRC 20
PRC 35
PRC 20

PRC 35

Connection technology Screw and crimp connection Screw and crimp connection
Number of positions 2/3/4/5 3/5
Rated voltage (IEC) Up to 500 V (AC/DC) Up to 690 V (AC) / 500 V (DC)
Rated voltage (UL) Up to 600 V (AC/DC) Up to 600 V (AC/DC)
Rated current Up to 20 A Up to 35 A
Degree of protection IP66 / IP68 (24h/2m) / IP69 IP66 / IP68 (24h/2m) / IP69
Shock resistance IK08 IK08
Ambient temperature (operation) -40°C … +105°C -40°C … +105°C
Type of locking Duo-Unlock locking, can be unlocked manually and with tools Snap-in locking, can be unlocked manually or with tools
Insertion cycles 500 2,000
Conductor-cross section (rigid and flexible) 0.75 mm² ... 2.5 mm² 1.5 mm² ... 6.0 mm²
External cable diameter 6 mm to 14 mm 8 mm to 21 mm
Approvals UL, IEC, DNV-GL, 2PfG UL, IEC, DNV-GL, 2PfG
To the PRC 20 product list To the PRC 35 product list

Your advantages

  • Transmission of high currents up to 35 A in a small amount of space
  • Locking that can be released either manually or by using tools ensures greater flexibility during installation and maintenance
  • Reliable use under extreme ambient conditions with high degrees of protection and impact resistance
  • Simple handling with proven crimp or screw connection technology
  • Mechanical and color coding for quick and error-free commissioning

Overview of the PRC installation system

PRC 20 series installation connectors

Test the PRC installation connectors

The PRC installation system is suitable for numerous applications, such as renewable energy, tunnel construction, or infrastructure applications. The connectors are used in home chargers, photovoltaic systems, wind turbine generators, or remote radio units, for example. Discover the numerous advantages of the PRC installation connectors for yourself by quickly and easily ordering a sample delivered directly to your workplace.