IPD installation system

Master any challenge. Experience simple, tool-free power distribution with IPD installation connectors and distribution boards.
IPD installation connectors and distribution boards

Simple, safe power distribution

Effortlessly plugged in and already securely connected: IPD installation connectors and distribution boards enable reliable and convenient power distribution in any installation situation, no matter how difficult. With Push-Lock, Push-in Technology, and the fast-locking system, you can install connectors, panel feed-throughs, and distributors conveniently without tools.

Your advantages

  • Easy distribution of power, as components are plugged directly
  • Simple, time-saving wiring in the field with Push-Lock connection and with Push-in connection on the device side
  • Reliable installation in harsh environments with IP66, IP68, and IP69K throughout the entire system
  • Secure, tool-free locking even in particularly difficult or space-critical installation situations
  • Fast commissioning with preassembled cable assemblies
Configurator for IPD installation connectors and distributors

Configure IPD power distribution conveniently and individually

Configurator for installation connectors and distributors

Configure your power distribution conveniently with IPD installation connectors and distributors. You can easily adjust connectors and cable lengths in accordance with your requirements. The intuitive menu navigation and 3D display makes configuration as easy as child’s play. Export the item list or order your solution directly.

IPD distribution boards

Easy distribution of power with IPD distribution boards

Optimize your power distribution

Widely branched buildings, infrastructure, and industrial systems place stringent demands on power distribution. IPD installation connectors and distribution boards provide a flexible and tool-free connection for three- and five-position cables for conductor cross-sections up to 2.5 mm².

The advantages in detail

Tool-free Push-Lock connection
Automated wiring with Push-in connection
Bayonet fast-locking
Preassembled installation connectors
Reliable IP protection
Tool-free Push-Lock connection

Field-side cabling does not have to be complicated: As a tool-free connection technology, Push-Lock enables time-saving installation through the direct plugging of pretreated and rigid conductors. To connect fine-stranded litz wires and release a connected conductor, simply open the terminal point using the colored lever.

Automated wiring with Push-in connection

IPD panel feed-throughs with Push-in connection allow tool-free assembly with the direct connection of pretreated and rigid conductors. This means that wiring robots can also connect the components in the device automatically.

Bayonet fast-locking

Installation can be so easy, especially in difficult installation situations. To enable you to work conveniently, even under adverse conditions, the IPD connectors are equipped with a bayonet fast-locking system. The mating position snaps clearly and securely into place, with mechanical coding to protect against mismatching, and touch protection in accordance with DIN EN 0105.

Preassembled installation connectors

The preassembled cable assemblies make large cabling projects considerably easier. The PVC connecting cables and control lines suitable for your project are available in four different cable lengths: 0.5, 1, 3, and 5 m, as versions with connector or coupling to free cable end or connector to coupling. Customer-specific lengths can also be produced on request.

Reliable IP protection

Long-term stable cabling in outdoor and industrial environments: With IP66, IP68, and IP69K throughout the entire system, your installation is protected against water and dust, for particularly reliable installations in harsh environments.

3D view

360° view of the IPD installation connectors

IPD installation connectors impress with their easy handling and safe installation. With device-side Push-in connection and field-side Push-Lock connection, you can assemble connectors and panel feed-throughs quickly and easily without tools. The bayonet fast-locking system guarantees easy and reliable mounting, even in particularly difficult installation situations.

IPD installation system product range overview

Interactive image map: IPD installation system product range overview
H distributors
IPD distribution boards enable simple and safe power distribution. Reliable and tool-free installation of three- and five-position connectors for conductor cross-sections up to 2.5 mm² is ensured by simply plugging them in. The H distributors have one input and three outputs.
To the H distributors
H distributors
Y distributors
IPD distribution boards enable simple and safe power distribution. Reliable and tool-free installation of three- and five-position connectors for conductor cross-sections up to 2.5 mm² is ensured by simply plugging them in. The Y distributors have one input and two outputs.
To the Y distributors
Y distributors
Panel feed-throughs
With the three- and five-position panel feed-throughs for IPD installation connectors, you can easily connect your devices without tools. The product range includes panel feed-throughs as male and female versions with a Push-in connection on the device side for self-assembly or preconnected single-core wires.
To the panel feed-throughs
Panel feed-throughs
Installation connectors
IPD installation connectors in male and female versions provide a connection for three- and five-position cables for conductor cross-sections up to 2.5 mm². The assembly with Push-Lock connection is tool-free. The bayonet fast-locking system enables convenient installation. The mating position snaps clearly and securely into place, with mechanical coding to protect against mismatching.
To the installation connectors
Installation connectors

Solutions for special requirements


IPD panel feed-through

IPD panel feed-through direct with conductor connection

Easy installation without connectors

Save on field connectors with IPD panel feed-throughs for direct cable connection. The cable is simply fed through the sleeve on the field side and connected directly to the device via Push-in Technology with feather-light plugging. Then simply snap the sleeve into place and establish strain relief via the nut, and you’re done.

IPD 1,5 series installation connectors

Simple conductor connection in confined installation space

The compact IPD 1,5 installation connectors are ideal for confined installation situations. They are suitable for signal and data transmission due to conductor cross-sections starting from 0.25 mm². The Push-Lock spring connection and bayonet interlock enable time-saving wiring and secure, tool-free locking and removal – regardless of the type of conductor and installation situation.

IPD DC connectors and panel feed-through

IPD DC connectors and panel feed-through

Plug-in DC device output

The 5-position IPD DC connectors and panel feed-through enable you to easily set up the plug-in DC device output. With Push-in or Push-Lock connection, the conductor connection on the field and device side can be made conveniently without tools.

Ideal for numerous applications Our installation systems provide flexible and resistant power distribution in building, industrial, and outdoor applications.

Tunnel with lighting
Transportation infrastructure
Wind turbine in a solar park
Power generation
Electric vehicles under solar powered charging park
E-mobility
LTE base station
Telecommunications
Office building from inside
Building infrastructure
Container ship
Marine and offshore
Conveyor belt
Intralogistics
Production building
Production
Roof-top HVAC system
Heating, ventilation, and air conditioning
E-bike charging station
Micromobility
E-PAPER
All installation systems at a glance

Find out more about our portfolio of installation systems. Depending on the application, choose between simple cable connections, convenient power distribution, or compact device connections.

Open the e-paper
IPD, PRC, and QPD installation systems