Accessories Description Item no. Description For plotting and engraving 0806932 ① Marker labels for H and T distributors ② Sealing plug, IP68 ③ Protective cap for panel feed-throughs, captive, IP68 ④ Locking nut Printable Diameter 7 mm Diameter 10 mm Diameter 14 mm For 1.5 mm², 3- / 4-pos., black For 1.5 mm², 5-pos., black For 2.5 mm², 4-pos., black For 2.5 mm², 5-pos., black For 6 mm², 5-pos., black M16, black M20, black M25, black Pg21, black ⑤ Insulating sleeve for spade connector For 1.5 mm², 3- / 4-pos. For 1.5 mm², 5-pos. For 2.5 mm², 4-pos. For 2.5 mm², 5-pos. For 6 mm², 5-pos. ⑥ Protective cap for QUICKON connection, IP50 16 Phoenix Contact 0819453 1400255 1400284 1400270 1414722 1414728 1277193 1404525 1411400 1411214 1411215 1411216 1424563 1670497 1414723 1414758 1414758 1404528 1411403 ⑦ Protective cap for connectors, IP50 ⑧ Socket wrench for QUICKON nuts ⑨ Coding profile ⑩ Seal for AS-interface cables For 1.5 mm², 3- / 4-pos. For 1.5 mm², 5-pos. For 2.5 mm², 4-pos. For 2.5 mm², 5-pos. For 6 mm², 5-pos. For 1.5 mm², 3- / 4-pos., QPD STAK / STAS, wrench size 21.5 For 1.5 mm², 5-pos. / 2.5 mm², 4-pos., wrench size 22 For 2.5 mm², 5-pos., wrench size 27 For 1.5 mm², 3- / 4-pos. For 1.5 mm², 5-pos. For 2.5 mm², 4-pos. For 2.5 mm², 5-pos. For 6 mm², 5-pos. For one AS-i cable, 2.5 mm², 4-pos. For two AS-i cables, 2.5 mm², 4-pos. Item no. 1414724 1414759 1414759 1404529 1411404 1739906 1670206 1670646 1414729 1414760 1425950 1404530 1411402 1582462 1582464