Connecting cable, Push-lock connection, number of positions: 2+PE, 450 V, 16 A, light grey, Push-lock connection, 2.5 mm2, cable length: 3 m
Installation cable for electrical installations
With installation cables for fixed and flexible installation, you can fulfill all the requirements of modern electrical installations. The cables available are preassembled with one or two connectors in the common lengths. You can have the installation cable manufactured according to your needs through configurable variants. Different cable types for many applications round off the portfolio.
More information- Product type
- Product family
- Number of positions
- Cable length
- Connection method
- Rated voltage
Connecting cable, Push-lock connection, number of positions: 2+PE, 450 V, 16 A, light grey, Push-lock connection, 2.5 mm2, cable length: 3 m
Connecting cable, Push-lock connection, number of positions: 2+PE, 450 V, 16 A, light grey, Push-lock connection, 2.5 mm2, cable length: 0.5 m
Connecting cable, Push-lock connection, number of positions: 4+PE, 450 V, 16 A, light grey, Push-lock connection, 2.5 mm2, cable length: 3 m
Connecting cable, Push-lock connection, number of positions: 4+PE, 450 V, 16 A, light grey, Push-lock connection, 2.5 mm2, cable length: 5 m
Connecting cable, Push-lock connection, number of positions: 2+PE, 450 V, 16 A, light grey, Push-lock connection, 2.5 mm2, cable length: 1 m
Connecting cable, Push-lock connection, number of positions: 4+PE, 450 V, 16 A, light grey, Push-lock connection, 2.5 mm2, cable length: 0.5 m
Connecting cable, Push-lock connection, number of positions: 4+PE, 450 V, 16 A, light grey, Push-lock connection, 2.5 mm2, cable length: 0.5 m
Connecting cable, Push-lock connection, number of positions: 2+PE, 450 V, 16 A, light grey, Push-lock connection, 2.5 mm2, cable length: 5 m
Connecting cable, Push-lock connection, number of positions: 4+PE, 450 V, 16 A, light grey, Push-lock connection, 2.5 mm2, cable length: 3 m
Your advantages
- Plug-and-play enables time savings of up to 80% during startup
- Permanent production controls for high quality
- Locking mechanism unlocked manually or using a tool
- Weatherproof materials enable indoor and outdoor use
New products
The PRC installation system
The PRC installation system is ideally suited for compact and safe power transmission up to 35 A. High degrees of protection and impact resistance up to IK08 ensure reliable power distribution even under extreme ambient conditions. The locking can be released either manually or by using tools and ensures greater flexibility during installation and maintenance of your system.
The IPD installation system
Experience simple power distribution with the IPD installation system for buildings and infrastructure equipment. The IPD (Installation Power Distribution) system is fully pluggable and ideally suited for your lighting applications. The Push-in technology allows you to connect 3- and 5-position cables up to 2.5 mm² conveniently and without tools, even in difficult-to-access areas. Thanks to the IP67 degree of protection, IPD can also be used safely outdoors and in wet areas.
The QPD installation system
Industrial power distribution does not have to be time-consuming or complicated. The QPD installation system is proof of this. Thanks to the proven QUICKON IDC displacement connection, cables up to 5 x 6.0 mm² can be connected quickly and easily, without the need for stripping or screwing. You can choose either fixed or pluggable connections to create flexible distribution solutions.