UT 4-TG BK
-
Feed-through terminal block
3072640
Feed-through terminal block, Current and voltage are determined by the plug used., nom. voltage: 500 V, nominal current: 20 A, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.14 mm2 - 6 mm2, mounting: NS 35/7,5, NS 35/15, color: black
Product details
| General | Current and voltage are determined by the plug used. |
| Product type | Disconnect terminal block |
| Number of positions | 1 |
| Number of connections | 2 |
| Number of rows | 1 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated surge voltage | 6 kV |
| Maximum power dissipation for nominal condition | 0.77 W |
| Number of connections per level | 2 |
| Nominal cross section | 4 mm² |
| Level 1 above 1 below 1 | |
| Connection method | Screw connection |
| Screw thread | M3 |
| Tightening torque | 0.6 ... 0.8 Nm |
| Stripping length | 9 mm |
| Internal cylindrical gage | A4 |
| Connection in acc. with standard | IEC 60947-7-1 |
| Conductor cross-section rigid | 0.14 mm² ... 6 mm² |
| Cross section AWG | 26 ... 10 (converted acc. to IEC) |
| Conductor cross-section flexible | 0.14 mm² ... 6 mm² |
| Conductor cross-section, flexible [AWG] | 26 ... 10 (converted acc. to IEC) |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.14 mm² ... 4 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.14 mm² ... 4 mm² |
| 2 conductors with same cross section, solid | 0.14 mm² ... 1.5 mm² |
| 2 conductors with same cross section, flexible | 0.14 mm² ... 1.5 mm² |
| 2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 0.14 mm² ... 1.5 mm² |
| 2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² ... 2.5 mm² |
| Nominal current | 20 A |
| Maximum load current | 20 A (with 6 mm² conductor cross-section) |
| 20 A (with 6 mm² conductor cross-section) | |
| Nominal voltage | 500 V |
| Nominal cross section | 4 mm² |
| Width | 6.2 mm |
| Color | black (RAL 9005) |
| Flammability rating according to UL 94 | V0 |
| Insulating material group | I |
| Insulating material | PA |
| Static insulating material application in cold | -60 °C |
| Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 125 °C |
| Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
| Calorimetric heat release NFPA 130 (ASTM E 1354) | 27,5 MJ/kg |
| Surface flammability NFPA 130 (ASTM E 162) | passed |
| Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
| Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
| Mechanical data | |
| Open side panel | No |
| Ambient conditions | |
| Ambient temperature (operation) | -60 °C ... 105 °C (max. short-term operating temperature RTI Elec.) |
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
| Ambient temperature (assembly) | -5 °C ... 70 °C |
| Ambient temperature (actuation) | -5 °C ... 70 °C |
| Permissible humidity (storage/transport) | 30 % ... 70 % |
| Connection in acc. with standard | IEC 60947-7-1 |
| Mounting type | NS 35/7,5 |
| NS 35/15 |
| Item number | 3072640 |
| Packing unit | 50 pc |
| Minimum order quantity | 50 pc |
| Note | Made to order (non-returnable) |
| Sales key | BE1 |
| Product key | BE1132 |
| GTIN | 4046356322744 |
| Weight per piece (including packing) | 12.89 g |
| Weight per piece (excluding packing) | 12.89 g |
| Customs tariff number | 85369010 |
| Country of origin | Country of origin will be provided upon delivery. |
ETIM
| ETIM 8.0 | EC000886 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
Note: Applying some accessories below might limit this product.
-
-
FBS 3-6 - Plug-in bridge 3030242
-
FBS 4-6 - Plug-in bridge 3030255
-
FBS 5-6 - Plug-in bridge 3030349
-
FBS 6-6 - Plug-in bridge 1008238
-
FBS 10-6 - Plug-in bridge 3030271
-
FBS 20-6 - Plug-in bridge 3030365
-
FBS 50-6 - Plug-in bridge 3032224
-
FBSR 2-6 - Plug-in bridge 3033715
-
FBSR 3-6 - Plug-in bridge 3001594
-
FBSR 4-6 - Plug-in bridge 3001595
-
FBSR 5-6 - Plug-in bridge 3001596
-
FBSR 10-6 - Plug-in bridge 3033716
-
FBSRH 2-6 - Short-circuit connector 3033812
-
FBS 2-6 BU - Plug-in bridge 3036932
-
FBS 3-6 BU - Plug-in bridge 3036945
-
FBS 4-6 BU - Plug-in bridge 3036958
-
FBS 5-6 BU - Plug-in bridge 3036961
-
FBS 10-6 BU - Plug-in bridge 3032198
-
FBS 20-6 BU - Plug-in bridge 3032208
-
FBS 50-6 BU - Plug-in bridge 3032211
-
RB ST 10-(2,5/4) - Reducing bridge 3030873
-
RB UT 10-(2,5/4) - Reducing bridge 3047060
-
RB UT 35-(2,5/4) - Reducing bridge 3047277
-
RB UT 16-(2,5/4) - Reducing bridge 3047073
-
RB UT 6-(2,5/4) - Reducing bridge 3047251
-
SZS 0,6X3,5 - Screwdriver 1205053
-
P-CO XL-UT - Component connector 3036799
-
SF-SL 0,6X3,5-100 S-VDE - Screwdriver 1212587
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/ 7,5 CAP - End cap 1206560
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15 CAP - End cap 1206573
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
-
MPS-MT - Test plug 0201744
-
MPS-IH WH - Insulating sleeve 0201663
-
MPS-IH RD - Insulating sleeve 0201676
-
MPS-IH BU - Insulating sleeve 0201689
-
MPS-IH YE - Insulating sleeve 0201692
-
MPS-IH GN - Insulating sleeve 0201702
-
MPS-IH GY - Insulating sleeve 0201728
-
MPS-IH BK - Insulating sleeve 0201731
-
PAI-4-FIX-5/6 BU - Test adapter 3035975
-
PAI-4-FIX-5/6 OG - Test adapter 3035974
-
PAI-4-FIX-5/6 YE - Test adapter 3035977
-
PAI-4-FIX-5/6 RD - Test adapter 3035976
-
PAI-4-FIX-5/6 GN - Test adapter 3035978
-
PAI-4-FIX-5/6 BK - Test adapter 3035980
-
PAI-4-FIX-5/6 GY - Test adapter 3035982
-
PAI-4-FIX-5/6 VT - Test adapter 3035979
-
PAI-4-FIX-5/6 BN - Test adapter 3035981
-
PAI-4-FIX-5/6 WH - Test adapter 3035983
-
PS-6 - Test plug 3030996
-
PS-6/2,3MM RD - Test plug 3038736
-
P-DI - Isolating plug 3036783
-
P-DI GY - Isolating plug 3047390
-
P-FIX - Feed-through connector 3038956
-
P-CO - Component connector 3036796
-
P-CO 1N4007/R-L - Component connector 3032457
-
P-CO 1N4007/L-R - Component connector 3032460
-
P-DI GN - Isolating plug 1071062
-
P-CO XL - Component connector 3036797
-
P-CO XL SKN - Component connector 3036798
-
P-CO L - Component connector 1782755
-
CLIPFIX 35 - End bracket 3022218
-
CLIPFIX 35-5 - End bracket 3022276
-
E/NS 35 N - End bracket 0800886
-
ZB 6:UNBEDRUCKT - Zack marker strip 1051003
-
ZB 6 CUS - Zack marker strip 0824992
-
ZB 6,LGS:FORTL.ZAHLEN - Zack marker strip 1051016
-
ZB 6,QR:FORTL.ZAHLEN - Zack marker strip 1051029
-
ZB 6,LGS:GLEICHE ZAHLEN - Zack marker strip 1051032
-
ZB 6,LGS:L1-N,PE - Marker for terminal blocks 1051414
-
ZB 6,LGS:U-N - Marker for terminal blocks 1051430
-
UC-TM 6 - Marker for terminal blocks 0818085
-
UC-TM 6 CUS - Marker for terminal blocks 0824589
-
UCT-TM 6 - Marker for terminal blocks 0828736
-
UCT-TM 6 CUS - Marker for terminal blocks 0829602
-
P-DI - Isolating plug 3036783
-
P-FIX - Feed-through connector 3038956
-
P-CO - Component connector 3036796
-
P-CO 1N4007/R-L - Component connector 3032457
-
P-CO 1N4007/L-R - Component connector 3032460
-
P-FU 5X20 - Fuse plug 3036806
-
P-FU 5X20 LED 24 - Fuse plug 3036819
-
P-FU 5X20 LED 60 - Fuse plug 3036822
-
P-FU 5X20 LA 250 - Fuse plug 3036835
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates