MUTTB 2,5-DIO/O-U - Component terminal block
1066346

cross section
connection method
Flow Pictogram
voltage Pictogram

Component terminal block, The maximum current is determined by the diode. Installed: diode BY133G, reverse voltage: 1300 V, maximum continuous current: 0.5 A., with integrated diode, nom. voltage: 500 V, nominal current: 0.5 A, connection method: Screw connection, Rated cross section: 2.5 mm2, cross section: 0.2 mm2 - 4 mm2, mounting: NS 15, NS 35/7,5, NS 35/15, color: gray

Product details









Compatible products



Your advantages

Thanks to the different versions of double-level diode terminal blocks, a variety of switching tasks can be performed
Space saving thanks to compact design and mounting option on a 15 mm DIN rail
Clear arrangement thanks to marking of all terminal points
Easy potential distribution thanks to standardized plug-in bridges