The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

MUTTB 2,5-2DIO/O-UL/O-UR - Component terminal block
1066348

Component terminal block, The maximum current is determined by the diode. Installed: diode BY133G, reverse voltage: 1300 V, maximum continuous current: 0.5 A., with integrated diode, nom. voltage: 500 V, nominal current: 0.5 A, connection method: Screw connection, Rated cross section: 2.5 mm2, cross section: 0.2 mm2 - 4 mm2, mounting: NS 15, NS 35/7,5, NS 35/15, color: gray

Product details









Compatible products