UL Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
600 V | 310 A | 10 - 350 | ||
C | ||||
600 V | 310 A | 10 - 350 | ||
E | ||||
1000 V | 310 A | 10 - 350 |
Bolt connection terminal block, nom. voltage: 1000 V, nominal current: 309 A, number of connections: 2, number of positions: 1, connection method: Bolt connection, Rated cross section: 150 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Product type | Bolt connection terminal block |
Product family | RBO |
Number of positions | 1 |
Pitch | 41 mm |
Number of connections | 2 |
Number of rows | 1 |
Potentials | 1 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Rated surge voltage | 8 kV |
Maximum power dissipation for nominal condition | 9.55 W |
Number of connections per level | 2 |
Nominal cross section | 150 mm² |
Level 1 above 1 below 1 | |
Connection method | Bolt connection |
Stripping length | The stripping length depends on the specification provided by the cable lug manufacturer. |
Connection in acc. with standard | IEC 60947-7-1 |
Nominal current | 309 A |
Maximum load current | 309 A (with 150 mm² conductor cross-section) |
Nominal voltage | 1000 V |
Nominal cross section | 150 mm² |
Cable lug connection DIN 46234:1980-03 | |
Connection in acc. with standard | DIN 46234:1980-03 |
Cross section | 6 mm² ... 150 mm² |
Cross section range AWG | (converted acc. to IEC) |
Hole diameter | 10.5 mm |
Width | 30 mm |
Bolt diameter | 10 mm |
Screw thread | M10 |
Tightening torque | 10 ... 20 Nm |
Connection in acc. with standard | DIN 46235:1983-07 |
Cross section | 16 mm² ... 150 mm² |
Cross section range AWG | (converted acc. to IEC) |
Hole diameter | 10.5 mm |
Width | 34 mm |
Bolt diameter | 10 mm |
Screw thread | M10 |
Tightening torque | 10 ... 20 Nm |
Connection in acc. with standard | DIN 46237:1970-07 |
Cross section | 6 mm² ... 6 mm² |
Cross section range AWG | (converted acc. to IEC) |
Hole diameter | 10.5 mm |
Width | 18 mm |
Bolt diameter | 10 mm |
Screw thread | M10 |
Tightening torque | 10 ... 20 Nm |
Identification color of ring cable lugs : yellow | 6 mm² |
Width | 41 mm |
Height | 144 mm |
Depth on NS 35/7,5 | 77 mm |
Depth on NS 35/15 | 84.5 mm |
Bolt length | 26.5 mm |
Hole diameter | 6.4 mm |
Pitch | 41 mm |
Color | gray (RAL 7042) |
Flammability rating according to UL 94 | V0 |
Insulating material group | I |
Insulating material | PA |
Mechanical data | |
Open side panel | No |
Ambient conditions | |
Ambient temperature (operation) | -60 °C ... 110 °C (Operating temperature range incl. self-heating; for max. short-term operating temperature, see RTI Elec.) |
Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
Ambient temperature (assembly) | -5 °C ... 70 °C |
Ambient temperature (actuation) | -5 °C ... 70 °C |
Permissible humidity (operation) | 20 % ... 90 % |
Permissible humidity (storage/transport) | 30 % ... 70 % |
Connection in acc. with standard | IEC 60947-7-1 |
Mounting type | NS 35/7,5 |
NS 35/15 |
Item number | 1030161 |
Packing unit | 5 pc |
Minimum order quantity | 5 pc |
Sales key | BE4 |
Product key | BE4412 |
GTIN | 4055626533049 |
Weight per piece (including packing) | 277.95 g |
Weight per piece (excluding packing) | 277.95 g |
Customs tariff number | 85369010 |
Country of origin | IN |
ECLASS-13.0 | 27250101 |
ECLASS-15.0 | 27250101 |
ETIM 9.0 | EC000897 |
UNSPSC 21.0 | 39121400 |
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
600 V | 310 A | 10 - 350 | ||
C | ||||
600 V | 310 A | 10 - 350 | ||
E | ||||
1000 V | 310 A | 10 - 350 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |