AGK PT 4X6/M10 GNYE - Pick-off terminal block
1083238

Pick-off terminal block, nom. voltage: 1000 V, nominal current: 41 A, number of connections: 5, connection method: Push-in connection, Rated cross section: 6 mm2, 1 level, cross section: 0.5 mm2 - 10 mm2, Bolt connection, 1 level, mounting type: on base element, color: green-yellow

Product details









Compatible products



Your advantages

Large-surface marking
The fully insulated, optionally used pick-off terminal block enables voltage pick-off