CSA
Approval ID: 13631Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
300 V | 10 A | 28 - 12 |
cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
300 V | 10 A | 30 - 12 | ||
F | ||||
250 V | 10 A | 30 - 12 | ||
D | ||||
300 V | 10 A | 30 - 12 |