Zack marker strip - ZB 5,08,LGS:U-N
0809845

Zack marker strip, Strip, white, labeled, printed horizontally: U, V, W, N, GND, U, V, W, N, GND, mounting type: snapped, for terminal block width: 5.08 mm, lettering field size: 10.5 x 5.15 mm, Number of individual labels: 10


Product Details




Product type Labeled terminal marker
Pitch 5.08 mm
Type high
Marking
Number of individual labels 10
Number of individual labels per row 10
Number of marker strips 10
Printing direction printed horizontally
Printing U, V, W, N, GND, U, V, W, N, GND

Ambient temperature (operation) -40 °C ... 100 °C

Mounting type snapped

Color white
Material PA
Flammability rating according to UL 94 V2
Components free from silicone and halogen

Ambient conditions
Ambient temperature (operation) -40 °C ... 100 °C

Width 5 mm
Pitch 5.08 mm

Wipe resistance DIN EN 61010-1 (VDE 0411-1)

General 10 identically marked strips make up one packing unit (PU).

Item number 0809845
Packing unit 1 pc
Minimum order quantity 10 pc
Sales Key B13
Product Key BG2122
Catalog Page Page 117 (C-3-2019)
GTIN 4017918591809
Weight per Piece (including packing) 1.231 g
Weight per Piece (excluding packing) 1.031 g
Customs tariff number 49119900
Country of origin DE


ECLASS

ECLASS-10.0.1 27141137
ECLASS-9.0 27141137
ECLASS-11.0 27281101

ETIM

ETIM 8.0 EC000761

UNSPSC

UNSPSC 21.0 39131500


Your advantages

Other pitches available on request
The multi-section marking strips are easy to fit and can be easily separated if required
Labeling service: Phoenix Contact can custom-label all zack marker strip markers according to your requirements
The ZB zack marker strip system is a marking solution for modular terminal blocks and electronics modules with tall marker grooves
Unlabeled marking strips can be custom-labeled with a plotter or by hand