PATG 4/23
-
Conductor marker carrier
0808011
Conductor marker carrier, transparent, unmarked, cable diameter range: 6 ... 10 mm, mounting type: slide-on, text field height: 4 mm, text field width: 23 mm
Product details
Product type | Marker carrier cable |
Width | 23 mm |
Height | 8.52 mm |
Depth | 14.15 mm |
External dimensions | |
Outside diameter | 6 mm ... 10 mm |
External diameter min. | 6 mm |
External diameter max. | 10 mm |
Text field | |
Text field width | 23 mm |
Text field height | 4 mm |
RoHS compliant | yes |
Color | transparent |
Material | PVC |
Flammability rating according to UL 94 | V0 |
Components | Silicone-free |
External cable diameter | 6 mm ... 10 mm |
Test for substances that would hinder coating with paint or varnish | |
Result | Test passed |
Ambient conditions | |
Ambient temperature (operation) | -50 °C ... 80 °C |
Recommended ambient temperature (storage/transport) | 23 °C |
Recommended humidity (storage/transport) | 50 % |
Mounting type | slide-on |
Item number | 0808011 |
Packing unit | 200 pc |
Minimum order quantity | 200 pc |
Sales key | BG12 |
Product key | BG221A |
GTIN | 4017918168889 |
Weight per piece (including packing) | 0.913 g |
Weight per piece (excluding packing) | 0.87 g |
Customs tariff number | 39269097 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27281105 |
ECLASS-15.0 | 27281105 |
ETIM
ETIM 9.0 | EC002248 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
EF3.0 Climate Change | |
CO2e kg | 0.003 kg CO2e |
Compatible products
-
-
UCT-WMT (23X4) BU - Conductor marker 0801460
-
UCT-WMT (23X4) GN - Conductor marker 0801457
-
UCT-WMT (23X4) OG - Conductor marker 0801456
-
UCT-WMT (23X4) RD - Conductor marker 0801455
-
UCT-WMT (23X4) YE - Conductor marker 0801454
-
UC-WMT (23X4) - Conductor marker 0819411
-
UC-WMT (23X4) BU - Conductor marker 0821111
-
UC-WMT (23X4) GN - Conductor marker 0824121
-
UC-WMT (23X4) OG - Conductor marker 0824118
-
UC-WMT (23X4) RD - Conductor marker 0821124
-
UC-WMT (23X4) SR - Conductor marker 0802719
-
UC-WMT (23X4) YE - Conductor marker 0819424
-
US-WMT (23X4) - Cable marker 0828769
-
US-WMT (23X4) BU - Cable marker 0829305
-
US-WMT (23X4) GN - Cable marker 0829306
-
US-WMT (23X4) OG - Cable marker 0829302
-
US-WMT (23X4) RD - Cable marker 0829301
-
US-WMT (23X4) VT - Cable marker 0829304
-
US-WMT (23X4) YE - Cable marker 0828956
-
EMT (23X4)R - Insert label 0817361
-
EMT (23X4)R YE - Insert label 0817374
-
WMTW (23X4)R - Cable marker 0831004
-
WMTW (23X4)R YE - Cable marker 0831005
-
UCT-WMT (23X4) VT - Conductor marker 0801459
-
UC-WMT (23X4) VT - Cable marker 0825363
Your advantages
The corresponding UC‑WMT ..., US‑WMT ..., and EMT ... insert labels are used for marking
These conductor marking systems consist of marker carriers and insert labels
The PATG ... collar is a captive marker carrier
Can be used to mark conductors with a diameter of 0.6 mm ... 50 mm
Frequently searched
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057