DNV
Approval ID: TAE000041NCSA
Approval ID: 158887EAC
Approval ID: RU C-DE.BL08.B.00644cULus Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| D | ||||
| 26 - 12 | ||||
Motor terminal block, four-level, connection method: push-in connection, cross section: 0.14 mm2 - 4 mm2, AWG: 26- 12, width: 5.2 mm, height: 91.1 mm, color: gray, mounting type: NS 35/7,5, NS 35/15
| Product type | Motor terminal block |
| Product family | PT |
| Number of connections | 7 |
| Number of rows | 4 |
| Potentials | 4 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated surge voltage | 6 kV |
| Maximum power dissipation for nominal condition | 0.77 W |
| Grounding foot | Yes |
| Number of connections per level | 2 |
| Nominal cross section | 2.5 mm² |
| 1st, 2nd, 3rd and 4th level | |
| Connection method | Push-in connection |
| Note | Please observe the current carrying capacity of the DIN rails. |
| Stripping length | 8 mm ... 10 mm |
| Internal cylindrical gage | A3 |
| Connection in acc. with standard | IEC 60947-7-1/IEC 60947-7-2 |
| Conductor cross-section rigid | 0.14 mm² ... 4 mm² |
| Cross section AWG | 26 ... 12 (converted acc. to IEC) |
| Conductor cross-section flexible | 0.14 mm² ... 4 mm² |
| Conductor cross-section, flexible [AWG] | 26 ... 12 (converted acc. to IEC) |
| Conductor cross-section flexible ultrasound-compressed | 0.34 mm² ... 4 mm² |
| Conductor cross-section, flexible [AWG] ultrasound-compressed | 22 ... 12 (converted acc. to IEC) |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.14 mm² ... 2.5 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.14 mm² ... 2.5 mm² |
| 2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² |
| Nominal cross section | 2.5 mm² |
| Nominal current | 20 A (with a 2.5 mm² conductor cross-section) |
| Maximum load current | 25 A (with 4 mm² conductor cross-section, rigid) |
| Nominal voltage | 800 V |
| 2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² |
| 1st, 2nd, 3rd and 4th level Connection cross sections directly pluggable | |
| Conductor cross-section rigid | 0.34 mm² ... 4 mm² |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.5 mm² ... 2.5 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.34 mm² ... 2.5 mm² |
| Connection cross sections directly pluggable | |
| Conductor cross-section rigid | 0.34 mm² ... 4 mm² |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.34 mm² ... 2.5 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.34 mm² ... 2.5 mm² |
| Width | 5.2 mm |
| End cover width | 2.2 mm |
| Height | 99.5 mm |
| Depth | 91.1 mm |
| Depth on NS 35/7,5 | 92.6 mm |
| Depth on NS 35/15 | 100.1 mm |
| Color | gray (RAL 7042) |
| Flammability rating according to UL 94 | V0 |
| Insulating material group | I |
| Insulating material | PA |
| Static insulating material application in cold | -60 °C |
| Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 125 °C |
| Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
| Calorimetric heat release NFPA 130 (ASTM E 1354) | 27,5 MJ/kg |
| Surface flammability NFPA 130 (ASTM E 162) | passed |
| Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
| Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
| Surge voltage test | |
| Test voltage setpoint | 9.8 kV |
| Result | Test passed |
| Temperature-rise test | |
| Requirement temperature-rise test | Increase in temperature ≤ 45 K |
| Result | Test passed |
| Short-time withstand current 2.5 mm² | 0.3 kA |
| Short-time withstand current 4 mm² | 0.48 kA |
| Result | Test passed |
| Power-frequency withstand voltage | |
| Test voltage setpoint | 2 kV |
| Result | Test passed |
| Mechanical data | |
| Open side panel | Yes |
| Mechanical strength | |
| Result | Test passed |
| Attachment on the carrier | |
| DIN rail/fixing support | NS 35 |
| Test force setpoint | 1 N |
| Result | Test passed |
| Test for conductor damage and slackening | |
| Rotation speed | 10 rpm |
| Revolutions | 135 |
| Conductor cross-section/weight | 0.14 mm² / 0.2 kg |
| 2.5 mm² / 0.7 kg | |
| 4 mm² / 0.9 kg | |
| Result | Test passed |
| Aging | |
| Temperature cycles | 192 |
| Result | Test passed |
| Needle-flame test | |
| Time of exposure | 30 s |
| Result | Test passed |
| Oscillation/broadband noise | |
| Specification | DIN EN 50155 (VDE 0115-200):2008-03 |
| Spectrum | Long life test category 2, bogie-mounted |
| Frequency | f1 = 5 Hz to f2 = 250 Hz |
| ASD level | 6.12 (m/s²)²/Hz |
| Acceleration | 3.12g |
| Test duration per axis | 5 h |
| Test directions | X-, Y- and Z-axis |
| Result | Test passed |
| Shocks | |
| Specification | DIN EN 50155 (VDE 0115-200):2008-03 |
| Pulse shape | Half-sine |
| Acceleration | 30g |
| Shock duration | 18 ms |
| Number of shocks per direction | 3 |
| Test directions | X-, Y- and Z-axis (pos. and neg.) |
| Result | Test passed |
| Ambient conditions | |
| Ambient temperature (operation) | -60 °C ... 110 °C (Operating temperature range incl. self-heating; for max. short-term operating temperature, see RTI Elec.) |
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
| Ambient temperature (assembly) | -5 °C ... 70 °C |
| Ambient temperature (actuation) | -5 °C ... 70 °C |
| Permissible humidity (operation) | 20 % ... 90 % |
| Permissible humidity (storage/transport) | 30 % ... 70 % |
| Connection in acc. with standard | IEC 60947-7-1/IEC 60947-7-2 |
| Mounting type | NS 35/7,5 |
| NS 35/15 |
| Item number | 3210542 |
| Packing unit | 50 pc |
| Minimum order quantity | 50 pc |
| Sales key | BE22 |
| Product key | BE2216 |
| GTIN | 4046356867108 |
| Weight per piece (including packing) | 26.518 g |
| Weight per piece (excluding packing) | 26.518 g |
| Customs tariff number | 85369010 |
| Country of origin | PL |
| ECLASS-13.0 | 27250110 |
| ECLASS-15.0 | 27250110 |
| ETIM 10.0 | EC001329 |
| UNSPSC 21.0 | 39121400 |
| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| D | ||||
| 26 - 12 | ||||
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 0.148 kg CO2e |