24 A (The current values for the jumpers can deviate when used in different modular terminal blocks. The precise values can be found in the accessories data for the respective modular terminal blocks.)
Maximum load current
24 A (The current values for the jumpers can deviate when used in different modular terminal blocks. The precise values can be found in the accessories data for the respective modular terminal blocks.)
Width
50.6 mm
Height
3 mm
Length
22.7 mm
Pitch
5.2 mm
Color
red
Material
Copper
Flammability rating according to UL 94
V0
Insulating material
PA
Mounting type
Plug-in mounting
Item number
3030213
Packing unit
1 pc
Minimum order quantity
10 pc
Sales Key
B02
Product Key
BE2Z2X
Catalog Page
Page 70 (C-1-2019)
GTIN
4017918188542
Weight per Piece (including packing)
8.8 g
Weight per Piece (excluding packing)
8.42 g
Customs tariff number
85366990
Country of origin
DE
ECLASS
ECLASS-9.0
27141140
ECLASS-10.0.1
27141140
ECLASS-11.0
27141140
ETIM
ETIM 8.0
EC000489
UNSPSC
UNSPSC 21.0
39121400
China RoHS
Environmentally friendly use period: unlimited = EFUP-e