CSA
Approval ID: 158887| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 600 V | 10 A | 24 - 16 | ||
| C | ||||
| 600 V | 10 A | 24 - 16 | ||
EAC
Approval ID: RU C-DE.BL08.B.00539cULus Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 600 V | 10 A | 24 - 16 | ||
| C | ||||
| 600 V | 10 A | 24 - 16 | ||
DNV
Approval ID: TAE000014HEAC Ex
Approval ID: KZ 7500525010101950IECEx
Approval ID: IECExKIWA19.0011U| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 550 V | 16.5 A | 0.25 - 1.5 | ||
ATEX
Approval ID: KIWA19ATEX0019U| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| Type examination certificate | 550 V | 16.5 A | 0.25 - 1.5 | |