DNV
Approval ID: TAE00001S9IECEE CB Scheme
Approval ID: DE1-62912Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
500 V |
VDE approval of drawings
Approval ID: 40040772Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
500 V | 32 A | 0.14 - 6 |
ATEX
Approval ID: KEMA06ATEX0017UcUL Recognized
Approval ID: E192998Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
150 V | 30 A | 26 - 10 | ||
C | ||||
150 V | 30 A | 26 - 10 |
IECEx
Approval ID: IECEx KEM 06.0013UUL Recognized
Approval ID: E192998Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
150 V | 30 A | 26 - 10 | ||
C | ||||
150 V | 30 A | 26 - 10 |