Plug-in bridge - FBS 3-6 BU
3036945

Plug-in bridge, pitch: 6.2 mm, color: blue


Product Details




Product type Jumper
Number of positions 3
Pitch 6.2 mm

Maximum load current 32 A (The current values for the jumpers can deviate when used in different modular terminal blocks. The precise values can be found in the accessories data for the respective modular terminal blocks.)

Maximum load current 32 A (The current values for the jumpers can deviate when used in different modular terminal blocks. The precise values can be found in the accessories data for the respective modular terminal blocks.)

Width 16.9 mm
Height 23 mm
Pitch 6.2 mm

Color blue
Material Copper
Flammability rating according to UL 94 V0
Insulating material PA

Ambient conditions
Ambient temperature (operation) -60 °C ... 105 °C
Ambient temperature (storage/transport) -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C)
Ambient temperature (assembly) -5 °C ... 70 °C
Ambient temperature (actuation) -5 °C ... 70 °C
Permissible humidity (storage/transport) 30 % ... 70 %

Mounting type Plug-in mounting

Item number 3036945
Packing unit 1 pc
Minimum order quantity 50 pc
Sales Key B02
Product Key BE2Z2X
Catalog Page Page 403 (C-1-2019)
GTIN 4017918930288
Weight per Piece (including packing) 2.885 g
Weight per Piece (excluding packing) 2.83 g
Customs tariff number 85366990
Country of origin DE


ECLASS

ECLASS-9.0 27141140
ECLASS-10.0.1 27141140
ECLASS-11.0 27141140

ETIM

ETIM 8.0 EC000489

UNSPSC

UNSPSC 21.0 39121400

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Compatible Products

Your advantages

The 2- to 50-pos. jumpers can bridge up to 50 terminal blocks in the two bridge shafts of the CLIPLINE complete system in one step