32 A (The current values for the jumpers can deviate when used in different modular terminal blocks. The precise values can be found in the accessories data for the respective modular terminal blocks.)
Maximum load current
32 A (The current values for the jumpers can deviate when used in different modular terminal blocks. The precise values can be found in the accessories data for the respective modular terminal blocks.)
Width
308.3 mm
Height
23 mm
Pitch
6.2 mm
Color
blue
Material
Copper
Flammability rating according to UL 94
V0
Insulating material
PA
Ambient conditions
Ambient temperature (operation)
-60 °C ... 105 °C
Ambient temperature (storage/transport)
-25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C)
Ambient temperature (assembly)
-5 °C ... 70 °C
Ambient temperature (actuation)
-5 °C ... 70 °C
Permissible humidity (storage/transport)
30 % ... 70 %
Mounting type
Plug-in mounting
Item number
3032211
Packing unit
1 pc
Minimum order quantity
10 pc
Sales Key
B02
Product Key
BE2Z2X
Catalog Page
Page 403 (C-1-2019)
GTIN
4046356052573
Weight per Piece (including packing)
49.582 g
Weight per Piece (excluding packing)
47.436 g
Customs tariff number
85366990
Country of origin
DE
ECLASS
ECLASS-9.0
27141140
ECLASS-10.0.1
27141140
ECLASS-11.0
27141140
ETIM
ETIM 8.0
EC000489
UNSPSC
UNSPSC 21.0
39121400
China RoHS
Environmentally friendly use period: unlimited = EFUP-e