DNV
Approval ID: TAE000014HcULus Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| Screw connection | 26 - 10 | |||
| Fast connection | 20 - 14 | |||
| C | ||||
| Screw connection | 26 - 10 | |||
| Fast connection | 20 - 14 | |||
Protective conductor terminal block, connection method: Quick connection, cross section: 0.5 mm2 - 2.5 mm2, connection method: Screw connection, cross section: 0.14 mm2 - 6 mm2, mounting: NS 35/7,5, NS 35/15, color: green-yellow
| Product type | Ground terminal block |
| Number of connections | 3 |
| Number of rows | 1 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated surge voltage | 8 kV |
| Maximum power dissipation for nominal condition | 0.77 W |
| Grounding foot | Yes |
| Number of connections per level | 3 |
| Frequency of connections with the same cross section | 100 |
| Nominal cross section | 2.5 mm² |
| Connection method | Quick connection |
| Note | Please observe the current carrying capacity of the DIN rails. |
| Material wire insulation | PVC / PE |
| Connection in acc. with standard | IEC 60947-7-2 |
| Conductor cross-section rigid | 0.5 mm² ... 2.5 mm² |
| Cross section AWG | 20 ... 14 (converted acc. to IEC) |
| Conductor cross-section flexible | 0.5 mm² ... 2.5 mm² |
| Conductor cross-section, flexible [AWG] | 20 ... 14 (converted acc. to IEC) |
| Connection method | Screw connection |
| Screw thread | M3 |
| Tightening torque | 0.6 ... 0.8 Nm |
| Stripping length | 9 mm |
| Connection in acc. with standard | IEC 60947-7-2 |
| Conductor cross-section rigid | 0.14 mm² ... 6 mm² |
| Cross section AWG | 26 ... 10 (converted acc. to IEC) |
| Conductor cross-section flexible | 0.14 mm² ... 4 mm² |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.14 mm² ... 4 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.14 mm² ... 4 mm² |
| Rated data (ATEX/IECEx) | |
| Identification | II 2 GD Ex eb IIC Gb |
| Operating temperature range | -45 °C ... 90 °C |
| Ex-certified accessories | 3050510 D-QTCU 2,5 TWIN |
| 1204517 SZF 1-0,6X3,5 | |
| 3022276 CLIPFIX 35-5 | |
| 3022218 CLIPFIX 35 | |
| output | (Permanent) |
| Ex connection data Fast connection | |
| Nominal cross section | 2.5 mm² |
| Rated cross section AWG | 14 |
| Connection capacity rigid | 0.5 mm² ... 2.5 mm² |
| Connection capacity AWG | 20 ... 14 |
| Connection capacity flexible | 0.5 mm² ... 2.5 mm² |
| Connection capacity AWG | 20 ... 14 |
| Frequency of connections with the same cross section | 100 |
| Ex connection data Screw connection | |
| Torque range | 0.6 Nm ... 0.8 Nm |
| Nominal cross section | 2.5 mm² |
| Rated cross section AWG | 14 |
| Connection capacity rigid | 0.14 mm² ... 6 mm² |
| Connection capacity AWG | 26 ... 10 |
| Connection capacity flexible | 0.14 mm² ... 4 mm² |
| Connection capacity AWG | 26 ... 12 |
| Width | 6.2 mm |
| End cover width | 2.2 mm |
| Height | 82.5 mm |
| Depth on NS 35/7,5 | 42.8 mm |
| Depth on NS 35/15 | 50.3 mm |
| Color | green-yellow |
| Flammability rating according to UL 94 | V0 |
| Insulating material group | I |
| Insulating material | PA |
| Static insulating material application in cold | -60 °C |
| Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
| Surface flammability NFPA 130 (ASTM E 162) | passed |
| Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
| Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
| Wire diameter incl. insulation | 3.8 mm |
| Mechanical data | |
| Open side panel | Yes |
| Ambient conditions | |
| Ambient temperature (operation) | -60 °C ... 110 °C (Operating temperature range incl. self-heating; for max. short-term operating temperature, see RTI Elec.) |
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
| Ambient temperature (assembly) | -5 °C ... 70 °C |
| Ambient temperature (actuation) | -5 °C ... 70 °C |
| Permissible humidity (operation) | 20 % ... 90 % |
| Permissible humidity (storage/transport) | 30 % ... 70 % |
| Connection in acc. with standard | IEC 60947-7-2 |
| IEC 60947-7-2 |
| Mounting type | NS 35/7,5 |
| NS 35/15 |
| Item number | 3050329 |
| Packing unit | 50 pc |
| Minimum order quantity | 50 pc |
| Sales key | BE03 |
| Product key | BE3129 |
| GTIN | 4046356056168 |
| Weight per piece (including packing) | 18.241 g |
| Weight per piece (excluding packing) | 18.24 g |
| Customs tariff number | 85369010 |
| Country of origin | CN |
| ECLASS-13.0 | 27250202 |
| ETIM 9.0 | EC000901 |
| UNSPSC 21.0 | 39121400 |
| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| Screw connection | 26 - 10 | |||
| Fast connection | 20 - 14 | |||
| C | ||||
| Screw connection | 26 - 10 | |||
| Fast connection | 20 - 14 | |||
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | f2fd2358-b89e-4b90-97f4-f4a6a5bd6dff |