ST 4-HESILED 24 (5X20) - Fuse modular terminal block
3036547

Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, nom. voltage: 24 V, nominal current: 6.3 A, connection method: Spring-cage connection, 1 level, Rated cross section: 1 mm2, cross section:  0.08 mm2- 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: black

Product details









Compatible products



Your advantages

Simple wiring of very small, flexible conductors
Easy integration and replacement of fuses with the lever element
Easy checking of the fuses with optical signal unit
Enables one-handed wiring
Reliable vibration resistance thanks to spring-loaded contact elements
Full flexibility thanks to the standardized CLIPLINE complete bridging, marking, and testing accessories