VAL-MS-T1/T2 BE/O-FM
-
Type 2 surge protection base element
2905652
Base element for type 1/2 arresters from the VALVETRAB MS T1/T2 product range, with remote indication contact. Version: 1-channel
Product details
| General | |
| Note | For installation into a touch protected cabinet. For applications with UC > 500 V distances at the side and distances at the connection area must be minimum of 5 mm between different active parts including earthed parts. |
| Product type | Base element |
| Product family | VALVETRAB MS |
| IEC test classification | I / II |
| T1 / T2 | |
| EN type | T1 / T2 |
| Type | Base element, DIN rail mounting |
| Number of positions | 1 |
| Surge protection fault message | Remote indication contact |
| Insulation characteristics | |
| Overvoltage category | III |
| Pollution degree | 2 |
| Nominal frequency fN | 50 Hz (60 Hz) |
| Nominal voltage UN | 500 V AC |
| Indicator/remote signaling | |
| Connection name | Remote fault indicator contact |
| Switching function | Changeover contact |
| Operating voltage | 5 V AC ... 250 V AC |
| 125 V AC (UL) | |
| 30 V DC | |
| Operating current | 5 mA AC ... 1 A |
| 1 A (UL) | |
| 1 A | |
| Connection method | Biconnect terminal blocks |
| Screw thread | M5 |
| Tightening torque | 3 Nm ... 4.5 Nm (UL) |
| 27 lbf-in. ... 40 lbf-in. (UL) | |
| Stripping length | 16 mm |
| Conductor cross-section flexible min. | 1.5 mm² |
| Conductor cross-section flexible max. | 25 mm² |
| Conductor cross-section, rigid min. | 1.5 mm² |
| Conductor cross-section, rigid max. | 35 mm² |
| Conductor cross-section AWG | 15 ... 2 (IEC) |
| 10 ... 2 (UL) | |
| Remote fault indicator contact | |
| Connection method | Screw connection |
| Screw thread | M2 |
| Tightening torque, min | 0.25 Nm |
| Tightening torque | 0.25 Nm |
| Stripping length | 7 mm |
| Conductor cross-section flexible min. | 0.14 mm² |
| Conductor cross-section flexible max. | 1.5 mm² |
| Conductor cross-section, rigid min. | 0.14 mm² |
| Conductor cross-section, rigid max. | 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 (IEC) |
| Dimensional drawing |
|
| Width | 17.6 mm |
| Height | 77.1 mm |
| Depth | 89.2 mm |
| Color | black (RAL 9005) |
| gray (RAL 7042) | |
| Flammability rating according to UL 94 | V0 |
| Housing material | PBT |
| Mechanical data | |
| Open side panel | No |
| Nominal frequency fN | 50 Hz (60 Hz) |
| Maximum continuous operating voltage UC | 600 V AC |
| Rated load current IL | 80 A (with serial 16mm² through wiring) |
| 80 A (with serial 16mm² through wiring) | |
| Short-circuit current rating ISCCR | 25 kA |
| Max. backup fuse with V-type through wiring | 80 A AC (gL/gG) |
| Max. backup fuse with branch wiring | 160 A (gL/gG) |
| Ambient conditions | |
| Degree of protection | IP20 |
| IP20 | |
| Ambient temperature (operation) | -40 °C ... 80 °C |
| Altitude | max. 2000 m |
| Permissible humidity (operation) | 5 % ... 95 % |
| Shock (operation) | 25g |
| Vibration (operation) | 5g |
| UL specifications | |
| SPD Type | 4 (for Type 2 applications) |
| Standards/specifications | IEC 61643-1 |
| Note | 2005 |
| Standards/specifications | EN 61643-11/A11 |
| Note | 2007 |
| Mounting type | DIN rail: 35 mm |
| Mounting position | Horizontal, flat-mounted DIN rail, NS 35 |
| Item number | 2905652 |
| Packing unit | 12 pc |
| Minimum order quantity | 12 pc |
| Sales key | CL18 |
| Product key | CL1151 |
| GTIN | 4046356983372 |
| Weight per piece (including packing) | 101 g |
| Weight per piece (excluding packing) | 87 g |
| Customs tariff number | 85363030 |
| Country of origin | US |
ECLASS
| ECLASS-13.0 | 27171292 |
| ECLASS-15.0 | 27171292 |
ETIM
| ETIM 10.0 | EC002496 |
UNSPSC
| UNSPSC 21.0 | 39121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Note: Applying some accessories below might limit this product.
-
MPB F600X16/ 1GS - Wiring bridge 2818355
-
MPB F400X16/ 1GS - Wiring bridge 2818342
-
MPB F200X16/ 1GS - Wiring bridge 2818339
-
MPB 18/1-10/1.0.0 - Wiring bridge 2830443
-
MPB 18/1-20/1.2.5 - Wiring bridge 2830168
-
MPB 18/1- 7 BU - Wiring bridge 2856278
-
MPB 18/1- 8 BU - Wiring bridge 2858470
-
MPB 18/3- 9 - Wiring bridge 2809254
-
MPB 18/4-12 - Wiring bridge 2809296
-
MPB 18/4- 8 - Wiring bridge 2809283
-
MPB 18/3- 6 - Wiring bridge 2809241
-
MPB 18/1-57 - Wiring bridge 2809238
-
MPB 18/1-12 - Wiring bridge 2748593
-
MPB 18/1- 9 - Wiring bridge 2748580
-
MPB 18/1- 8 - Wiring bridge 2748577
-
MPB 18/1- 6 - Wiring bridge 2748564
-
MPB 18/1- 4 - Wiring bridge 2809225
-
MPB 18/1- 3 - Wiring bridge 2809212
-
MPB 18/1- 2 - Wiring bridge 2809209
-
ZBN 18,LGS:ERDE - Marker for terminal blocks 2749589
-
ZBN 18,LGS:L1-N,ERDE - Marker for terminal blocks 2749576
-
ZBN 18:UNBEDRUCKT - Zack marker strip 2809128
-
DK-BIC-35 - Feed-through terminal block 2749880
-
B-STIFT - Marker pen 1051993
-
SZS 0,4X2,5 VDE - Screwdriver 1205037
-
SZK PZ2 VDE - Screwdriver 1206463
Your advantages
Rack-mount 2U panel applications
Plug-in direction parallel to the conductor axis
Versions with and without floating remote indication contact
DIN rail mounting
Accepts Type 1 and Type 2 VAL-MS plugs
Coding when protective plug is inserted for the first time
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057