Wiring bridge - MPB 18/1- 2
2809209

Wiring bridge for modules with connecting pitch 17.5 mm, 1-phase, 2-pos.


Product Details




Type Comb bridge
Product type Bridge
Number of positions 2

Number of phases 1
Nominal current IN 100 A

Height 37.4 mm
Height 37.4 mm

Color gray
Contact material E-Cu 58
Housing material Plastic

Item number 2809209
Packing unit 1 pc
Minimum order quantity 10 pc
Sales Key C06
Product Key CL132Z
Catalog Page Page 101 (C-4-2019)
GTIN 4017918076276
Weight per Piece (including packing) 9.33 g
Weight per Piece (excluding packing) 9.19 g
Customs tariff number 85369095
Country of origin DE


ECLASS

ECLASS-10.0.1 27371306
ECLASS-9.0 27371306
ECLASS-11.0 27371306

ETIM

ETIM 8.0 EC000215

UNSPSC

UNSPSC 21.0 39121600

EAC

Approval ID: RU C-DE.A*30.B.01742

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Compatible Products

Your advantages

In combination with other devices in the distribution board, such as residual current devices and miniature circuit breakers
Practical wiring of all common applications
For combinations of lightning and surge arresters
End covers are used to terminate and insulate individually cut bridges