Wiring bridge - MPB F200X16/ 1GS
2818339

Wiring bridge flexible, diameter 16 mm2, with a fork-type cable lug on one side, length: 200 mm


Product Details




Product type Bridge
Number of positions 1

Nominal voltage UN 750 V
Nominal current IN 100 A (30 °C)

Height 200 mm

Color black
Material wire insulation PVC

Cable length 200 mm
Cable/line name Wiring bridges one-wire
Cable type H07V-K
Single wire, material Cu litz wire

Standards
Standards/regulations DIN VDE 0281-3
Standards/specifications DIN VDE 0281-3

Item number 2818339
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Sales Key C06
Product Key CL132Z
Catalog Page Page 61 (C-6-2013)
GTIN 4017918157234
Weight per Piece (including packing) 43.7 g
Weight per Piece (excluding packing) 41 g
Customs tariff number 85444290
Country of origin DE


ECLASS

ECLASS-9.0 27371306