FL SWITCH APL 2212-4A-211
-
Industrial Ethernet Switch
1718555
12-Port Ethernet-APL Field switch, Zone 2 mountable, Ex ‘ia’ APL ports, four uplink ports, Power Class A ports
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 150 mm |
| Height | 215 mm |
| Depth | 127 mm |
| Note on dimensions | Depth when installed on a NS 35/15 DIN rail |
| Note on application | Only for industrial use |
| Note on application | As things stand now, we are preparing the product so that, as of December 11, 2027, it will comply with the requirements of the EU Cyber Resilience Act (CRA) based on the information currently available regarding the CRA. |
| Color (Housing) | gray (RAL 7042) |
| Color (Cover) | light gray (RAL 7035) |
| Housing material | Die-cast aluminum |
| PC |
| Mounting type | DIN rail mounting |
| Panel mount | |
| Useable DIN rail type | NS 35/15 |
| NS 35/15 |
| Ethernet (RJ45) | |
| Number of interfaces | 2 |
| Connection method | RJ45 |
| Note on the connection method | Auto negotiation and autocrossing |
| Transmission speed | 10/100 Mbps |
| Transmission physics | Copper |
| Transmission length | 100 m (per segment) |
| Signal LEDs | Data receive, link status |
| No. of channels | 2 (RJ45 ports) |
| Ethernet (SFP) | |
| Number of interfaces | 2 |
| Connection method | SFP |
| Note on the connection method | Full duplex |
| Transmission speed | 100/1000 Mbps (full duplex) |
| Transmission physics | FO |
| Transmission length | Depending on the SFP module used |
| No. of channels | 2 (SFP ports) |
| Ethernet (APL) | |
| Connection method | Screw connection |
| Note on the connection method | APL, full duplex |
| Transmission speed | 10 Mbps |
| Transmission physics | Copper |
| No. of channels | 12 (APL ports) |
| Power Source Equipment (PSE) Port: Class A | |
| Power Class | SPAA |
| Note | Each port configurable via software |
| Output nominal voltage | ≥ 9.6 V DC |
| Output current | ≥ 55.56 mA |
| Output power | ≥ 0.54 W |
| Product type | Switch |
| Product family | Managed APL Switch |
| MTTF | 83.26 Years (SN 29500 standard, temperature 25°C, operating cycle 21%) |
| 42.17 Years (SN 29500 standard, temperature 40°C, operating cycle 34.25%) | |
| 10.29 Years (SN 29500 standard, temperature 55°C, operating cycle 100%) | |
| Special properties | Zone 2 mountable |
| Ex ‘ia’ APL ports | |
| four uplink ports | |
| The product is being prepared for compliance with the Cyber Resilience Act (CRA) | |
| Signal delay | approx. 80 µs (Approximately 80 µs APL ports > uplink ports, approximately 30 µs uplink ports > APL ports (store-and-forward mode depending on frame size)) |
| Insulation characteristics | |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Overvoltage category | II |
| Degree of pollution | 2 |
| Switch functions | |
| IP parameterization | DHCP client |
| DHCP Option 82 (Relay Agent) | |
| DHCP server (pool-based, port-based) | |
| BootP | |
| DCP (Discovery and Configuration Protocol) | |
| MAC address table | 8k |
| PROFINET conformance class | Conformance Class B |
| PROFINET device function | PROFINET device |
| Fast Startup | |
| Basic functions | Store-and-forward |
| Management functions | Web-based management (HTTP/HTTPS) |
| Role-based user management (LDAP, RADIUS) | |
| SNMPv1/v2/v3 | |
| Diagnostic functions | RMON History |
| LLDP (Link Layer Discovery Protocol) | |
| SNMP-Traps | |
| N:1-Portmirroring | |
| ACD (Address Conflict Detection) | |
| SysLog | |
| CRC-Surveillance | |
| Filter functions | Quality of Service (8 priority classes) |
| Class of Service | |
| DiffServ/DSCP | |
| Port prioritization | |
| VLAN (up to 32 VLANs) | |
| IGMP Snooping/Querier (v1/v2) | |
| Auto-Query-Port | |
| Extended Multicast Filtering | |
| Redundancy functions | MRP (Media Redundancy Protocol) |
| RSTP (Rapid Spanning Tree Protocol) | |
| Large Tree Support | |
| LACP (Link Aggregation Control Protocol) | |
| PROFINET S2 system redundancy | |
| Time synchronization | SNTP (Simple Network Time Protocol) |
| Power consumption | 8 W (No-load) |
| max. 20.9 W (12 Class A ports at max. load (22 V DC supply voltage at 70°C)) | |
| Maximum power dissipation for nominal condition | 14 W (12 Class A ports at max. load (22 V DC supply voltage at 70°C)) |
| Test section | Supply Voltage/spurs 1500 V ACrms |
| 100BASE-T / Spurs 1500 V ACrms | |
| SFP / Spurs 1500 V ACrms | |
| Spurs / Earth Ground (Housing) 500 V ACrms | |
| Block of Spurs / Block of Spurs 500 V ACrms | |
| Supply / 100BASE-T 2000 V ACrms | |
| 100BASE-T / 100BASE-T 2000 V ACrms | |
| Supply / SFP 1500 V ACrms | |
| Supply | |
| Supply voltage (DC) | 24 V DC (redundant) |
| Supply voltage range | 22 V DC ... 30 V DC (redundant) |
| Max. current consumption | 1 A |
| Ground connection | Ring lug |
| Power supply | |
| Connection method | Screw connection |
| pluggable | yes |
| Conductor cross-section, rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section, flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Stripping length | 7 mm |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 70 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Altitude | 2000 m (maximum) |
| Permissible humidity (operation) | 0 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Shock (operation) | 15g (IEC 600868-2-27) |
| Vibration (operation) | 1g, according to EN 60068-2-6 |
| ATEX | |
| Identification | II 3(1) G Ex ic ec [ia Ga] IIC T4 Gc |
| II (1) D [Ex ia Da] IIIC | |
| Certificate | UL 25 ATEX 3446X |
| IECEx | |
| Identification | Ex ic ec [ia Ga] IIC T4 Gc |
| [Ex ia Da] IIIC | |
| Certificate | IECEx UL 25.0071X |
| UL, USA/Canada | |
| Identification | Ind. Cont. Eq. E238705 also Listed |
| Ind. Cont. Eq. for haz. loc. E196811 | |
| Install in: Class I, Div. 2, Groups A, B, C, D T4 | |
| Intrinsically safe outputs for: Class I, Groups A, B, C, D; Class II, Groups E, F, G; Class III | |
| Class I, Zone 2, AEx ic ec [ia Ga] IIC T4 Gc, [AEx ia Da] IIIC | |
| Ex ic ec [ia Ga] IIC T4 Gc X | |
| [Ex ia Da] IIIC X | |
| CCC Ex | |
| Identification | Ex ic ec [ia Gc] IIC T4 Gc |
| [Ex ia Da] IIIC | |
| INMETRO | |
| Identification | Ex ic ec [ia Ga] IIC T4 Gc |
| [Ex ia Da] IIIC | |
| Certificate | DNV 26.0115 X |
| Safety data | |
| Max. output voltage Uo | 13.23 V |
| Max. output current Io | 341.6 mA |
| Max. output power Po | 1.23 W |
| Safety-related maximum voltage Um | 60 V |
| A, B / IIC: Max. external inductivity Lo / Max. external capacitance Co | 0.14 mH / 0.5 µF |
| C/IIB, IIIC: Max. external inductivity Lo / Max. external capacitance Co | 1.2 mH / 1.5 µF |
| D/IIA, E, F, G, Class III: Max. external inductivity Lo / Max. external capacitance Co | 2.39 mH / 1.8 µF |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU (Test requirements for NE 21, IEC 61326-7 also considered as per the APL EMC specifications) |
| Conformance with EMC directives | EN 61000-6-2 EN 61000-4-2 (ESD) Criterion A, ±6 kV contact discharge, ±8 kV air discharge |
| EN 61000-6-2 EN 61000-4-3 (electromagnetic fields) Criterion A, Field intensity: 10 V/m | |
| EN 61000-6-2 EN 61000-4-4 (EFT burst) Criterion A, supply lines: ±2 kV, signal/data lines: ±1 kV | |
| EN 61000-6-2 EN 61000-4-5 (surge) Criterion A, ±1 kV supply line L-PE; ±1 kV supply line N-PE; ±1 kV shielded I/O signal lines for metallic enclosure devices | |
| EN 61000-6-2 EN 61000-4-6 (line noise immunity) Criterion A, 10 Vrms | |
| EN 61000-6-2 IEC 61000-4-16 (common mode disturbances) Criterion A: 10V (10 kHz to 150 kHz) | |
| EN 61000-6-4 EN 55011 (emitted interference) Class A | |
| Noise immunity | EN 61000-6-2 |
| Noise emission | |
| Standards/regulations | EN 61000-6-4 |
| Item number | 1718555 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DN99 |
| Product key | DNN128 |
| GTIN | 4067923269187 |
| Weight per piece (including packing) | 2,579 g |
| Weight per piece (excluding packing) | 2,218.2 g |
| Customs tariff number | 85176200 |
| Country of origin | US |
ECLASS
| ECLASS-13.0 | 19170401 |
| ECLASS-15.0 | 19170401 |
ETIM
| ETIM 10.0 | EC000734 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-10
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| 2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol (CAS: 79-94-7) | |
Compatible products
-
DT-LAN-CAT.6+ - Surge protection device 2881007
-
E/NS 35 N - End bracket 0800886
-
FL SFP FX - Media module 2891081
-
FL SFP LX - Media module 2891767
-
FL SFP SX - Media module 2891754
-
FL SFP SX2 - Media module 2702397
-
FL SFP FX SM - Media module 2891082
-
FL SFP FE WDM20-A - Media module 2702437
-
TTC-6P-3-APL-24DC-UT-I - Surge protection device 1635592
-
TTC-6P-3-APL-EX-24DC-UT-I - Surge protection device 1635587
Your advantages
Redundant power connections
APL-managed switch
Top-down wiring terminations
PROFINET-managed switch
Connects to Ex ia devices in Zone 1/0 hazardous locations using 2-WISE, FISCO, or intrinsically safe entity parameters
Global approvals
MRP and S2 PROFINET System Redundancy
Frequently searched
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057