The gigabit media converter integrates high-performance, immune-to-interference fiber-optic links into Industrial Ethernet and PROFINET networks. The SFP slot allows the fiber type, connection technology, and range to be flexibly adapted to the application via the SFP module used. The high EMC immunity and extensive approvals provide additional planning reliability for applications in the Ex area, in energy technology, and in the maritime sector.
MC 1100E-SFP
-
FO converters
1331375
Gigabit media converter for Industrial Ethernet/PROFINET, 10/100/1000 Mbps, RJ45 to SFP port (module-dependent), 12 ...58 V DC, -40°C ... +75°C, redundant power supply, alarm output, ATEX/IECEx, UL HazLoc, IEC 61850, IEEE 1613, DNV, LFPT. The product is being prepared for compliance with the Cyber Resilience Act (CRA).
Product details
BSH
Approval ID: BSH Nr. 1176IECEE CB Scheme
Approval ID: CA-11671-M1-ULDNV
Approval ID: TAA00003RUIECEx
Approval ID: IECEx UL 25.0019XATEX
Approval ID: UL 25 ATEX 3348XcULus Listed
Approval ID: E196811Compatible products
Your advantages
Auto MDI/MDI-X switch-over
Data transfer rates of 1000 Mbps
Link fault pass through (LFPT) function for easy connection monitoring
Network structure according to IEC 61850-3
IEEE 1613