Media module - FL SFP WDM10-SET
2702442

Gigabit SFP WDM set for transmission up to a maximum of 10 km on a single fiber with a wavelength of 1310/1550 nm.


Product Details


SFP WDM module set with a data transmission speed of 1000 Mbps, a wavelength of 1310/1550 nm, and a maximum transmission length of 10 km.




Width 13.7 mm
Height 8.95 mm
Length 56.5 mm

Housing material Metal

Mounting type Insert in SFP slot

Ethernet FO
Connection method LC
Transmission speed 1 Gbps
Transmission physics Single-mode fiberglass
Transmission length 10 km (Fiberglass 9/125)
Wavelength 1310 nm / 1550 nm (TX)
1550 nm / 1310 nm (RX)
Signal LEDs depending on the Factoryline device
No. of channels 1 (LC single mode)
Transmit capacity, minimum -9 dBm
Transmit capacity, maximum -3 dBm
Minimum receiver sensitivity 0 dBm
Maximum receiver sensitivity -21 dBm

Type Factoryline devices with SFP slot
Product type SFP module
Format SFP (Small Form-factor Pluggable)

Status display via a Factoryline device

Maximum power dissipation for nominal condition 1 W
Transmission medium FO
Supply
Supply voltage 3.3 V (via Factoryline switch)
Power supply connection via SFP slot
Max. current consumption 300 mA
Current consumption 300 mA

Ambient temperature (operation) -40 °C ... 75 °C
Ambient temperature (storage/transport) -40 °C ... 85 °C (non-condensing)

Item number 2702442
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key C23
Product Key DNN1ZS
Catalog Page Page 333 (C-6-2019)
GTIN 4055626208299
Weight per Piece (including packing) 64.3 g
Weight per Piece (excluding packing) 64.3 g
Customs tariff number 85176200
Country of origin TW


ECLASS

ECLASS-9.0 19179290
ECLASS-10.0.1 19179290
ECLASS-11.0 19179090

ETIM

ETIM 8.0 EC000310

UNSPSC

UNSPSC 21.0 43222600

DNV GL

Approval ID: TAA00000YV

LR

Approval ID: LR2160176TA

NK

Approval ID: TA19464M

BV

Approval ID: 48146/A1 BV

BSH

Approval ID: Nr. 966

RINA

Approval ID: ELE162721XG

ABS

Approval ID: 21-2066186-PDA

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

MSA compliant