This rugged gigabit media converter integrates high-performance, interference-immune fiber-optic links into Industrial Ethernet and PROFINET networks. The SFP slot allows for flexible adjustment of the fiber type, connection technology, and range depending on the SFP module used. The wide temperature range allows it to be used in harsh industrial environments. A redundant power supply, alarm output, and LFPT support high system availability and rapid error diagnostics.
MC 1100T-SFP
-
FO converters
1330902
Industrial Ethernet/PROFINET gigabit converter, 10/100/1000 Mbps, RJ45 to SFP port (module-dependent), 12 ... 58 V DC, -40 °C ... +75 °C, metal housing, redundant power supply, alarm output, cut-through/store-and-forward mode, LFPT. The product is being prepared for compliance with the Cyber Resilience Act (CRA)
Product details
| Note on application | Only for industrial use |
| Note on application | As things stand now, we are preparing the product so that, as of December 11, 2027, it will comply with the requirements of the EU Cyber Resilience Act (CRA) based on the information currently available regarding the CRA. |
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Product type | Media converter |
| Product family | MC 1000T |
| MTTF | 63.9 Years (MIL-HDBK-217F standard, temperature 25°C, operating cycle 100%) |
| 481.2 Years (SN 29500 standard, temperature 25°C, operating cycle 21%) | |
| 333.7 Years (Telcordia standard, temperature 25 °C, operating cycle 100 % (7 days a week, 24 hours a day)) | |
| Special properties | The product is being prepared for compliance with the Cyber Resilience Act (CRA) |
| Functions | |
| Basic functions | Store-and-forward media converter |
| Security functions | |
| Basic functions | Store-and-forward media converter |
| Functionality | |
| Basic functions | Store-and-forward media converter |
| Maximum power dissipation for nominal condition | 1.5 W |
| Supply | |
| Supply voltage range | 12 V DC ... 57 V DC |
| Nominal supply voltage | 24 V DC |
| 48 V DC | |
| Typical current consumption | 62 mA (24 V DC) |
| Max. current consumption | 170 mA (12 V DC, 75 °C) |
| Signal | |
| Voltage output signal | 12 V DC ... 48 V DC (depending on the input voltage) |
| Current output signal | 100 mA |
| Supply | |
| Connection method | Push-in spring connection |
| Single conductor/terminal point, rigid | 0.2 mm² ... 2.5 mm² |
| Single-wire/terminal point, flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section, flexible [AWG] | 24 ... 12 |
| Stripping length | 10.00 mm |
| Signal | Ethernet |
| Basic functions | Store-and-forward media converter |
| Data: optical FO | |
| Connection method | SFP |
| Transmission medium | depending on the SFP module used |
| Data: Ethernet interface, 10/100/1000Base-T(X) in accordance with IEEE 802.3 | |
| Transmission speed | 10/100/1000 Mbps |
| Connection method | RJ45 jack, shielded |
| No. of channels | 1 |
| Transmission length | 100 m (twisted pair, shielded) |
| Transmission medium | Copper |
| Signal LEDs | LNK/ACT, SPD, Err, US, US2 |
| Auto-negotiation modes | Auto |
| Link through | Link fault pass through |
| MDI-/MDI-X switchover | Auto-MDI(X) |
| Width | 22.5 mm |
| Height | 125 mm |
| Depth | 90 mm |
| Color (Housing) | gray (RAL 7042) |
| Color (Cover) | light gray (RAL 7035) |
| Material (Housing) | Polyamide fiberglass reinforced |
| Aluminum |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | Operation: 5g, 150 Hz, Criterion 3 |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | Operation: 30g, 11 ms half-sine shock pulse |
| Ambient conditions | |
| Degree of protection | IP30 |
| Ambient temperature (operation) | -40 °C ... 75 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Altitude | ≤ 2000 m (in acc. with UL) |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Shock | 300 m/s², 11 ms (IEC 60068-2) |
| CE | |
| Certificate | CE-compliant |
| UL, USA/Canada | |
| Identification | UL 61010-1 |
| UL 61010-2-201 | |
| Class I, Division 2, Groups A, B, C, and D, T4 | |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Electrostatic discharge | |
| Standards/regulations | EN 61000-4-2 |
| Electrostatic discharge | |
| Comments | Criterion B |
| Electromagnetic HF field | |
| Standards/regulations | EN 61000-4-3 |
| Electromagnetic HF field | |
| Comments | Criterion A |
| Fast transients (burst) | |
| Standards/regulations | EN 61000-4-4 |
| Fast transients (burst) | |
| Comments | Criterion A |
| Surge current load (surge) | |
| Standards/regulations | EN 61000-4-5 |
| Surge current load (surge) | |
| Comments | Criterion B |
| Conducted interference | |
| Standards/regulations | EN 61000-4-6 |
| Conducted interference | |
| Comments | Criterion A |
| Emitted interference | |
| Standards/regulations | EN 55032 |
| Criteria | |
| Criterion A | Normal operating behavior within the specified limits. |
| Criterion B | Temporary impairment to operational behavior that is corrected by the device itself. |
| Mounting type | DIN rail mounting |
| Mounting position | on horizontal DIN rail NS 35 in acc. with EN 60715 |
| Useable DIN rail type | DIN rail: 35 mm |
| Item number | 1330902 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DN06 |
| Product key | DNC315 |
| GTIN | 4063151626792 |
| Weight per piece (including packing) | 265.3 g |
| Weight per piece (excluding packing) | 180 g |
| Customs tariff number | 85176200 |
| Country of origin | MY |
ECLASS
| ECLASS-13.0 | 19170411 |
| ECLASS-15.0 | 19170411 |
ETIM
| ETIM 10.0 | EC001467 |
UNSPSC
| UNSPSC 21.0 | 43223323 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
FKCT 2,5/ 3-ST KMGY - PCB connector 1998263
-
DT-LAN-CAT.6+ - Surge protection device 2881007
-
FL DIN-RAIL ADAPTER 22.5 - Mounting panel 1085485
-
FL PANEL ADAPTER 22.5 - Mounting panel 1085488
-
E/NS 35 N - End bracket 0800886
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 1,0 - Patch cable 2832276
-
FL CAT5 PATCH 2,0 - Patch cable 2832289
-
NBC-R4AC-R4AC-IE8A/.../... - Patch cable 1411854
-
NBC-R4AC/10G-R4AC/10G-94F/2,0 - Patch cable 1408360
-
NBC-R4AC/10G-R4AC/10G-94F/3,0 - Patch cable 1408365
-
SZS 0,4X2,0 - Screwdriver 1205202
-
FL SFP SX - Media module 2891754
-
FL SFP FX SM - Media module 2891082
-
FL SFP LX - Media module 2891767
-
FL SFP FX - Media module 2891081
-
FL SFP SX2 - Media module 2702397
-
FL SFP LX10-B - Media module 1025401
-
FL SFP LH - Media module 2989912
-
FL SFP LX40 - Media module 1113081
-
FL SFP WDM10-SET - Media module 2702442
-
FL DIN RA - DIN rail adapter 2891053
Your advantages
Auto MDI/MDI-X switch-over
Data transfer rates of 1000 Mbps
Link fault pass through (LFPT) function for easy connection monitoring
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057