Universal modules

Universal modules

Clear assignment

Each terminal point matches – when transferring high-position connectors to single wires.

Back to System cabling for DCS and PLC

Category

  • Product list Universal modules
    Universal modules

    Universal termination boards with a compact design convert high-position connectors to various connection terminal blocks.

Search in Universal modules

Show all products in this category

Reliable signal transmission for your automation: the universal termination boards couple connectors to screw, Push-in or spring-cage terminal blocks 1:1 – for IDC/FLK, D-SUB, ELCO, DIN rail or RJ45. With universal cables, wiring is fast and reverse polarity-protected.

Your advantages

  • Space-saving, thanks to the compact design
  • Modules can be defined exactly, thanks to variable marking
  • Monitoring function: also available with status indicator
  • The universal modules are a part of the COMPLETE line system

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Configurators

Configure products and solutions for your individual application.

System cabling for controllers

Service