Selection of VARIOFACE PLC-V8 adapters PLC-INTERFACE 6.2 mm output Description Push-in Screw connection connection PLC-INTERFACE for output functions, consisting of basic terminal block and plug-in miniature relay with power contact, for mounting on NS 35/7,5 DIN rail, 1 N/O contact, input voltage: 24 V DC 2900312 2966210 PLC-INTERFACE, consisting of basic terminal block and plug-in miniature relay with power contact, for mounting on NS 35/7,5 DIN rail, 1 changeover contact, input voltage: 24 V DC 2900299 2966171 PLC-INTERFACE for output functions, consisting of basic terminal block and plug-in miniature solid-state relay, for mounting on NS 35/7,5 DIN rail, 1 N/O contact, input: 24 V DC, output: 3 ... 33 V DC/3 A 2900376 2966676 PLC-INTERFACE, consisting of basic terminal block and plug-in miniature solid-state relay, for mounting on NS 35/7,5 DIN rail, 1 N/O contact, input: 24 V DC, output: 24 ... 253 V AC/0.75 A 2900369 2967840 PLC-INTERFACE, consisting of basic terminal block and plug-in miniature solid-state relay, for mounting on NS 35/7,5 DIN rail, 1 N/O contact, input: 24 V DC, output: 3 ... 33 V DC/3 A 2900364 2966634 s d r a o b n o i t a n m r e T i PLC-INTERFACE 14 mm output Description PLC-INTERFACE for high continuous currents, consisting of basic terminal block and plug-in miniature relay, for mounting on NS 35/7,5 DIN rail, limiting continuous current up to 10 A, 1 changeover contact, input voltage: 24 V DC Push-in Screw connection connection 2900291 2967620 PLC-INTERFACE for high inrush currents, consisting of basic terminal block and plug-in miniature relay, for mounting on NS 35/7,5 DIN rail, max. inrush current up to 800 A, 1 N/O contact, input voltage: 24 V DC 1078683 1078680 PLC-INTERFACE, consisting of basic terminal block and plug-in miniature relay with power contact, for mounting on NS 35/7,5 DIN rail, 2 changeover contacts, input voltage: 24 V DC 2900330 2967060 PLC-INTERFACE for output functions, consisting of basic terminal block and plug-in miniature solid-state relay, for mounting on NS 35/7,5 DIN rail, 1 N/O contact, input: 24 V DC, output: 3 … 33 V DC/5 A 1194158 2982786 RIFLINE complete output Description Push-in Screw connection connection Preassembled relay module, consisting of: relay base, power contact relay, plug-in display/interference suppression module, and retaining bracket. Contact type: 1 changeover contact. Input voltage: 24 V DC 2903342 2903358 Preassembled relay module, consisting of: relay base, power contact relay, plug-in display/interference suppression module, and retaining bracket. Contact type: 2 changeover contacts. Input voltage: 24 V DC 2903334 2903350 Preassembled relay module, consisting of: relay base, multi-layer contact relay, plug-in display/interference suppression module, and retaining bracket. Contact type: 1 changeover contact. Input voltage: 24 V DC 2903338 2903354 Preassembled relay module, consisting of: relay base, multi-layer contact relay, plug-in display/interference suppression module, and retaining bracket. Contact type: 2 changeover contacts. Input voltage: 24 V DC 2903330 2903346 Phoenix Contact 21