new
Large selection of safety and coupling relays for reliably monitoring the functional safety in your machine.
Benefit from our experience in safety technology. If you only require a few safety functions in your machine, our PSR safety relay modules are the ideal safety solution.
new
The coupling relays with force-guided contacts are SIL certified. They are used for electrical isolation and power amplification. Choose between the highly compact PSRmini version and the market-standard PSRclassic version. With widths of 6 and 12 mm, the PSRmini coupling relays are the narrowest coupling relays on the market. The product range features SIL coupling relays for safe startup (fire and gas) and for safe shutdown (emergency shutdown).
The safety relays reliably monitor the functional safety in your machine or system. When operating safety functions such as emergency stop, light grids, safety doors, or two-hand control, you can choose between the proven standard PSRclassic range and the highly compact PSRmini devices with an overall width of just 6 mm or 12 mm. Or, you can simply combine these product ranges to best suit your application.
The multi-functional PSRmultifunction safety relays provide three safety functions such as emergency stop, safety door or light grid monitoring rolled into one device. Thanks to two local and one superordinate sensor circuit, the 22.5 mm-wide safety relays provide a narrow solution for many standard applications.
Use the narrow PSRmotion zero-speed safety relay to monitor the shutdown of a dangerous movement without additional sensors. For example, a guard locking device can be controlled in this way.
With the PSR-MM30 zero-speed and over-speed safety relays, you can monitor the speed of rotating parts in systems and machines. If a predefined speed is exceeded, the device shuts down safely.
The force-guided coupling relays are basic devices for single-channel control. You can use the coupling relays for electrical isolation, power amplification, and for increasing the number of contacts.
Like all PSR safety relay modules, the coupling relays are equipped with force-guided contacts according to EN 50205. This means you can use the coupling relays to perform reliable diagnostics via a force-guided N/C contact.
"$pageName" on