MACX Analog: Safe signal conditioners Type Signal direction Product description Functional safety h t i h t i 8 0 5 1 6 C E I w e c n a d r o c c a n i L I S 8 0 5 1 6 C E I w e c n a d r o c c a n i L I S Item number h t i 1 1 - 9 7 0 0 6 C E I w e c n a d r o c c a n i i x E i x E t u o h t i W MACX MCR(-EX)-SL-RPSSI-I MACX MCR(-EX)-SL-RPSS-2I-2I MACX MCR(-EX)-SL-RPSSI-2I MACX MCR(-EX)-SL-RPSSI-I-UP MACX MCR(-EX)-UI-UI MACX MCR(-EX)-UI-UI-UP MACX MCR(-EX)-IDS-I-I MACX MCR(-EX)-IDS-2I-2I MACX MCR(-EX)-SL-NAM-R MACX MCR(-EX)-SL-NAM-2RO MACX MCR(-EX)-SL-2NAM-RO MACX MCR(-EX)-SL-2NAM-R-UP MACX MCR(-EX)-SL-NAM-2T MACX MCR(-EX)-SL-2NAM-T MACX MCR(-EX)-SL-NAM-NAM MACX MCR(-EX)-SL-SD-21-25-LP MACX MCR(-EX)-SL-SD-21-40-LP MACX MCR(-EX)-SL-SD-24-48-LP MACX MCR(-EX)-SL-SD-21-60-LP MACX MCR(-EX)-SL-SD-21-25-LFD MACX MCR(-EX)-SL-SD-24-48-LFD AI AI AI AI AI/AO AI/AO AO AO DI DI DI DI DI DI DI DO DO DO DO DO DO Repeater power supply and input signal conditioner Repeater power supply, 2-channel Repeater power supply and input signal conditioner, signal duplicator Repeater power supply and input signal conditioner with wide range supply Universal signal conditioner Universal signal conditioner with wide range supply Output signal conditioners Output signal conditioner, 2-channel NAMUR signal conditioner, relay output (changeover contact) NAMUR signal conditioner, signal duplicator with relay output NAMUR signal conditioner, 2-channel, relay output (N/O contact) NAMUR signal conditioner, 2-channel, wide range supply, relay output (changeover contact) NAMUR signal conditioner, signal duplicator with transistor output NAMUR signal conditioner, 2-channel with transistor output NAMUR signal conditioner, NAMUR output Solenoid driver, current limitation 25 mA, loop-powered Solenoid driver, current limitation 40 mA, loop-powered Solenoid driver, current limitation 48 mA, loop-powered Solenoid driver, current limitation 58 mA, loop-powered Solenoid driver, current limitation 25 mA, line fault detection Solenoid driver, current limitation 48 mA, line fault detection MACX MCR(-EX)-RTD-I MACX MCR(-EX)-TC-I MACX MCR(-EX)-T-UI-UP Temp IN Temp IN Temp IN MACX MCR(-EX)-T-UIREL-UP Temp IN Temperature transducer, resistance thermometer Temperature transducer, thermocouple Temperature transducer, universal, with analog output and 1 limit value relay, with wide range supply Temperature transducer, universal, with analog output and 3 limit value relay, with wide range supply 2 3 2 2 2 2 2 2 2 2 2 2 2 2 2 3 3 3 3 3 3 2 2 2 2 – d d d – – – – – – – – – – – – – – – – – – – d d 2924016 2924207 2924676 2904090 2924236 2924838 2924029 2924210 – – 2811572 2811585 2908062 2908064 2904931 2908066 2924045 2924252 2924061 2924265 2924087 2924294 2924249 2924304 2924074 2924278 2924090 2924281 2924883 2924113 2924139 2924126 2924100 2905674 2906156 – – – – – – – 1050252 1050201 1050233 1050228 2924689 2811860 2924799 2811828 The item numbers refer to the Push-in versions without pre-configuration. Further versions of the MACX Analog product family can be found on our website or in the Selection Guide “Signal conditioners, process indicators, and field devices”. Phoenix Contact 43