new
You can also route high currents reliably and permanently through panels. The choice of connection method is yours.
Phoenix Contact offers you a complete product range of high-current feed-through terminal blocks with a compact design. The right solution for every application: for wall thicknesses from 1 to 6 mm, currents of up to 309 A, and voltages of up to 1000 V (VDE).
new
Our product range of high-current feed-through terminal blocks offers you a unique variety of connection possibilities – from the established screw connection and push-in connection, through to the new T-LOX connection.
Connect industrial applications that require high contact reliability using the most commonly used connection method in the world. Very high contact force per contact surface can be achieved with the screw connection, irrespective of the conductor cross section.
Whether push-in or leg spring, the spring principle enables fast and tool-free conductor connection. Solid conductors and conductors with ferrules are simply inserted into the push-in terminal point and released by actuating the color-coded lever. When connecting and releasing fine-strand conductors without ferrules, the terminal point can also be opened via the integrated spring lever.
The push-lock spring enables easy and tool-free connection of solid and stranded conductors with and without ferrules. Simply insert the conductor into the open terminal point and connect it by actuating the tilting lever via the push-lock spring. Alternatively, the conductor can also be inserted into the closed terminal point using push-in technology.
Whether push-in or leg spring, the spring principle enables fast and tool-free conductor connection. Solid conductors and conductors with ferrules are simply inserted into the push-in terminal point and released with a screwdriver. When connecting and releasing fine-strand conductors without ferrules, the terminal point can also be opened using a screwdriver.
Our high-current feed-through terminal blocks offer you a multitude of convenient functions and an extensive range of accessories for maximum user-friendliness during connection and maintenance.
Terminal blocks consist of an external and internal element. These pass through the housing panel and snap together easily without the need for tools. The precise engagement mechanism ensures a tight fit, however thick the panel.
A universal marking groove integrated in the housing allows you to clearly mark the feed-through terminal blocks, simplifying installation and maintenance.
Thanks to product variants with securing pins, you can easily connect the single-position high-current feed-through terminal blocks in series, allowing you to create pre-assembled blocks.
The molded versions have been designed specifically to meet the requirements associated with molded devices. They ensure maximum tightness of seal, even with low-viscosity sealing compounds.
For applications involving increased mechanical stress, screw fastenings are available for the inside of the device.
"$pageName" on