Approval
Connection method
Rated voltage
Color
Rated current
Spacer plate, for electrical isolation between the individual feed-through terminal blocks, width: 6 mm, color: gray
Panel feed-through terminal block, Minimum distance to other conductive surfaces: min 5 mm, nom. voltage: 500 V, nominal current: 24 A, connection method: Push-in connection, number of connections: 44, number of positions: 22, cross section: 0.14 mm² - 4 mm², AWG: 26 - 12, width: 118.3 mm, height: 26.6 mm, color: gray, mounting type: Wall mounting
Panel feed-through terminal block, Minimum distance to other conductive surfaces: min 5 mm, nom. voltage: 500 V, nominal current: 24 A, connection method: Push-in connection, number of connections: 8, number of positions: 4, cross section: 0.14 mm² - 4 mm², AWG: 26 - 12, width: 25.6 mm, height: 26.6 mm, color: gray, mounting type: Wall mounting
Panel feed-through terminal block, Minimum distance to other conductive surfaces: min 5 mm, nom. voltage: 500 V, nominal current: 24 A, connection method: Push-in connection, number of connections: 22, number of positions: 11, cross section: 0.14 mm² - 4 mm², AWG: 26 - 12, width: 61.7 mm, height: 26.6 mm, color: gray, mounting type: Wall mounting
Panel feed-through terminal block, Minimum distance to other conductive surfaces: min 5 mm, nom. voltage: 500 V, nominal current: 24 A, connection method: Push-in connection, number of connections: 66, number of positions: 33, cross section: 0.14 mm² - 4 mm², AWG: 26 - 12, width: 175 mm, height: 26.6 mm, color: gray, mounting type: Wall mounting
Panel feed-through terminal block, Minimum distance to other conductive surfaces: min 5 mm, nom. voltage: 500 V, nominal current: 24 A, connection method: Push-in connection, number of connections: 58, number of positions: 29, cross section: 0.14 mm² - 4 mm², AWG: 26 - 12, width: 154.4 mm, height: 26.6 mm, color: gray, mounting type: Wall mounting
Panel feed-through terminal block, Minimum distance to other conductive surfaces: min 5 mm, nom. voltage: 500 V, nominal current: 24 A, connection method: Push-in connection, number of connections: 14, number of positions: 7, cross section: 0.14 mm² - 4 mm², AWG: 26 - 12, width: 41.1 mm, height: 26.6 mm, color: gray, mounting type: Wall mounting
Panel feed-through terminal block, Minimum distance to other conductive surfaces: min 5 mm, nom. voltage: 500 V, nominal current: 24 A, connection method: Push-in connection, number of connections: 50, number of positions: 25, cross section: 0.14 mm² - 4 mm², AWG: 26 - 12, width: 133.8 mm, height: 26.6 mm, color: gray, mounting type: Wall mounting
Panel feed-through terminal block, Minimum distance to other conductive surfaces: min 5 mm, nom. voltage: 500 V, nominal current: 24 A, connection method: Push-in connection, number of connections: 80, number of positions: 40, cross section: 0.14 mm² - 4 mm², AWG: 26 - 12, width: 211 mm, height: 26.6 mm, color: gray, mounting type: Wall mounting
Panel feed-through terminal block, Minimum distance to other conductive surfaces: min 5 mm, nom. voltage: 500 V, nominal current: 24 A, connection method: Push-in connection, number of connections: 36, number of positions: 18, cross section: 0.14 mm² - 4 mm², AWG: 26 - 12, width: 97.7 mm, height: 26.6 mm, color: gray, mounting type: Wall mounting
"$pageName" on