Security-Router series, 5 RJ45 ports (WAN, 3x LAN, DMZ (XF5)) 10/100/1000 Mbps, degree of protection: IP20, Ambient temperature (operation): -40 °C ... 60 °C, Supply voltage range: 12 V DC ... 36 V DC, NAT, VPN, Development process certified in accordance with IEC 62443-4-1, Certified in accordance with IEC 62443-4-2, Configurable stateful inspection firewall with full scope of functions, safe isolation for PROFIsafe in accordance with IEC 61784-3-3, user firewall, conditional firewall, rule sets
Industrial routers for remote maintenance and cybersecurity
Our robust industrial routers connect various networks via cable (LAN router and NAT router) or cellular communication (2G/3G/4G/5G) for the remote maintenance and protection of your local network and for data exchange with industrial applications. A large number of products feature integrated VPN and firewall functions. For a high level of security, the mGuard routers protect against cyberattacks and malware.
Industrial 4G LTE router, European version, fallback to 3G UMTS/HSPA+ and 2G GPRS/EDGE, 2 Ethernet interfaces, firewall, NAT, IPsec and OpenVPN support, 2x SMA-F antenna socket, SMS and e-mail transmission, 2 digital inputs, 1 digital output
Security-Router series, 2 RJ45 ports 10/100/1000 Mbps, degree of protection: IP20, Ambient temperature (operation): -40 °C ... 60 °C, Supply voltage range: 12 V DC ... 36 V DC, NAT, VPN, Development process certified in accordance with IEC 62443-4-1, Certified in accordance with IEC 62443-4-2, Configurable stateful inspection firewall with full scope of functions, safe isolation for PROFIsafe in accordance with IEC 61784-3-3, user firewall, conditional firewall, rule sets
Security-Router series, 5 RJ45 ports 10/100/1000 Mbps, degree of protection: IP20, Ambient temperature (operation): -20 °C ... 60 °C, Supply voltage range: 12 V DC ... 36 V DC, NAT, VPN, unmanaged, 4-port switch, development process certified in accordance with IEC 62443-4-1, Certified in accordance with IEC 62443-4-2, Simple stateful inspection firewall, safe isolation for PROFIsafe in accordance with IEC 61784-3-3
Passive PoE solution for fixed power supply of PoE end devices (PD), 10/100 Mbps, -40°C ... +75°C, DIN rail mounting
Wall adapter for the Cellulink M25 outdoor cellular router, for mounting on walls and straight surfaces, vibration resistance and theft protection using the enclosed screw, can be used as a drilling template, wind load up to 220 km/h
Industrial 4G LTE router, worldwide use, fallback to 3G (HSPA+) and 2G (EDGE), 2 Ethernet interfaces, firewall, NAT, IPsec and OpenVPN support, 2x SMA-F antenna socket, SMS and email transmission, 2 digital inputs, 1 digital output
Industrial 4G outdoor router, CAT1, 10 Mbps, integrated antennas 1x1 SISO, EU device, fallback to 2G, IEC 62443-4-2, mast mounting, panel mounting with accessories, 1 RJ45 port (PoE In), NAT, dual SIM, eSIM ready, GNSS, IP66/IP69K, IK10
Industrial 4G outdoor router, CAT4, 150 Mbps, integrated antennas 2x2 MIMO, can be used worldwide, fallback to 3G and 2G, IEC 62443-4-2, control cabinet mounting, 1 RJ45 port (PoE In) and COMBICON, NAT, Dual SIM, eSIM ready, GNSS, IP66/69K, IK10
Industrial 4G outdoor router, CAT4, 150 Mbps, integrated antennas 2x2 MIMO, can be used worldwide, fallback to 3G and 2G, IEC 62443-4-2, mast mounting, panel mounting with accessories, 1 RJ45 port (PoE In), NAT, dual SIM, eSIM ready, GNSS, IP66/IP69K, IK10
New products
Industrial security
Cybersecurity is the prerequisite for a reliable network
Industrial cybersecurity protects networked industrial systems and plants from attacks, data espionage, failures due to viruses, malware, and misuse. After all, cyberattacks and malware can cause a great deal of damage, from loss of know-how, images, and data to expensive downtime and personnel costs for correcting damage, all the way to high ransom demands.
That’s why we provide security routers and industrial firewalls that are specifically designed to meet the needs of industry and monitor data traffic in the network. Only the data traffic you want is allowed; unauthorized access attempts are blocked. This increases the availability of your systems.
Secure remote maintenance
Worldwide remote access to machines
When it comes to remote maintenance for industrial systems distributed around the world, Phoenix Contact provides a wide range of robust and future-oriented industrial routers for wired or wireless remote access to networks. These products feature modern security mechanisms such as VPN, IPsec encryption, and integrated firewalls. This means you have the ability to establish connections to your machines and systems anywhere and at any time, and can perform maintenance and service work quickly and efficiently.
Suitable antennas for all applications
Corresponding accessories for cellular routers
Phoenix Contact provides suitable cellular antennas and antenna cables to ensure that your cellular routers communicate reliably. Depending on the installation location, choose between omnidirectional antennas for mounting on control cabinets, wall mounting, mast mounting, or for direct installation on the device. Accessories such as the corresponding surge protection complete the package.
For more information on selecting the right antenna and correctly installing it, go to our flyer “10 antenna rules”.