Uninterruptible power supply with IQ Technology and integrated battery for DIN rail mounting, input: 24 V DC, output: 24 V DC/10 A, battery: lead AGM 4 Ah, including mounted universal DIN rail adapter UTA 107/30
DC UPS modules and DC UPS modules with integrated capacity
The DC UPS ensures superior system availability with the uninterruptible power supply. The DC UPS continues to supply your application reliably even if the supply network fails. This prevents system failures and downtime, as important processes keep running. Choose your UPS solution with the appropriate battery module or with integrated capacity.
QUINT UPS, IQ Technology, DIN rail mounting, Screw connection, input: 24 V DC, output: 24 V DC / 20 A, charging current: 5 A
TRIO UPS - UPS with integrated power supply, USB (Modbus/RTU), DIN rail mounting, Push-in connection, input: 1-phase, output: 24 V DC / 10 A
QUINT UPS, IQ Technology, USB, DIN rail mounting, Screw connection, input: 24 V DC, output: 24 V DC / 20 A, charging current: 5 A
Uninterruptible power supply with IQ Technology and integrated battery for DIN rail mounting, input: 24 V DC, output: 24 V DC/5 A, battery: lead AGM 1.2 Ah, including mounted universal DIN rail adapter UTA 107/30
QUINT capacity module, with maintenance-free energy storage based on double-layer capacitor, DIN rail mounting, input: 24 V DC, output: 24 V DC / 5 A / 4 kJ incl. mounted UTA 107 universal DIN rail adapter. The “POWER MANAGEMENT SUITE” software (Item No. 1252232) available in the download area can be used for configuration.
TRIO UPS - UPS with integrated power supply, USB (Modbus/RTU), DIN rail mounting, Push-in connection, input: 1-phase, output: 24 V DC / 5 A
QUINT UPS, IQ Technology, DIN rail mounting, Screw connection, input: 24 V DC, output: 24 V DC / 5 A, charging current: 1.5 A
TRIO UPS - UPS with integrated power supply, USB (Modbus/RTU), DIN rail mounting, Push-in connection, input: 3-phase, output: 24 V DC / 20 A
QUINT capacity module, with maintenance-free energy storage based on double-layer capacitor, DIN rail mounting, input: 24 V DC, output: 24 V DC / 10 A / 8 kJ incl. mounted UTA 107 universal DIN rail adapter. The “POWER MANAGEMENT SUITE” software (Item No. 1252232) available in the download area can be used for configuration.
New products
High availability in the event of power failures
UPS with integrated power supply
Maximize your system availability in the event of power failure with the TRIO UPS. It combines signaling, diagnostics, connection to IPCs and PLCs, and a cold restart function in one compact housing. The dynamic boost makes it particularly reliable.
Main features
- Battery status (SOH) can be read via LED
- Battery start via button on the front
- Intelligent charging behavior thanks to external temperature sensor
- Optional communication via RS-485 or USB-C
- Dynamic boost: 150% overload capacity from power supply
- Dynamic battery boost: up to 400% from the battery
Your Advantages
- Direct diagnostics with multicolor LEDs and signal contacts for a clear status display
- Easy handling ensured by tool-free wiring with Push-in
- Robust and reliable due to dynamic boost and intelligent battery charging behavior
- Space-saving by combining a power supply and UPS in one housing
- Optional smart parameterization and monitoring via interface connection
Intelligent DC UPS with IQ Technology
DC UPS with IQ technology
With its battery management system with IQ Technology and the industry’s strongest battery charger, the intelligent QUINT DC UPS ensures particularly high system availability.
The UPS can be easily incorporated into established industrial networks with the integrated Ethernet interface.
The Ethernet interface is compatible with:
- PROFINET
- EtherNet/IP™
- EtherCAT®
- USB
Combine our UPS modules with our power supplies and battery modules for your individual, uninterruptible solution.
DC UPS with integrated power supply
DC UPS with integrated power supply
Maximize the availability of your system in the event of power failures with the TRIO DC UPS.
The TRIO DC UPS combines an uninterruptible power supply with an integrated power supply, thereby saving space in the control cabinet.
The robust solution offers comprehensive functions such as signaling, diagnostics, connection to IPCs and PLCs, and a cold restart function in a compact housing.
With tool-free wiring with Push-in Technology, handling and commissioning are particularly easy.
With the dynamic boost and intelligent battery charging behavior, the TRIO DC UPS ensures particularly high reliability.
Select the appropriate TRIO battery module for your required buffer time and effortlessly create your individual complete system.
DC UPS with integrated battery
DC UPS with integrated battery
The compact DC UPS with integrated battery is particularly space-saving. It is therefore ideal for the easy retrofitting of existing systems. The DC UPS is characterized by its particularly easy handling, due to tool-free battery change during operation and an integrated communication interface.
DC UPS with integrated capacity for cyclical failures of up to several minutes.
DC UPS with integrated capacity
The DC UPS with integrated capacity intercepts cyclical failures of up to several minutes. With its integrated interface, it can be easily integrated into industrial networks. The capacity module combines an electronic switch-over unit and energy storage in the same housing and therefore saves lots of space. Maintenance-free double-layer capacitors are used as energy storage devices.
Depending on the application, modules are available with 1 kJ, 4 kJ, 8 kJ, and even 16 kJ, with or without communication interface.