Product list Function blocks, remote control

Filter

2 Results

License - RESY-DATA-A LIC - 2876847

Resy+ comprises software libraries that expands the control technology from Phoenix Contact with remote control protocols such as IEC 60870-5-101/104, Modbus TCP/RTU, ODP (Open Data Port). Resy+ is used in water, gas and power engineering.

Function block - RESY+ - 2400295

Resy+ includes function block libraries. The control technology from Phoenix Contact supplements remote control protocols, such as IEC 60870-5-101/104, Modbus TCP/RTU, and ODP (Open Data Port). Resy+ is used in water management, the gas sector, and the energy industry, for example. The function blocks can be downloaded.

2 Results
 

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800