Product list Accessories

Filter

10 Results

Connection element - PACT MCR-CB-28-12 - 2277543

A copper sleeve for establishing a conductive connection for the horizontal installation of PACT current transformers. The size of the copper sleeve depends on the diameter of the inner hole of the current transformer. Ø 28/12 mm for PACT MCR-V2-3015-60-...

Connection element - PACT MCR-CB-21-12 - 2277556

A copper sleeve for establishing a conductive connection for the horizontal installation of PACT current transformers. The size of the copper sleeve depends on the diameter of the inner hole of the current transformer. Ø 21/12 mm for PACT MCR-V1-21-44-...

Connection element - PACT MCR-CB-21- 8 - 2277569

A copper sleeve for establishing a conductive connection for the horizontal installation of PACT current transformers. The size of the copper sleeve depends on the diameter of the inner hole of the current transformer. Ø 21/8 mm for PACT MCR-V1-21-44-...

DIN rail adapter - PACT MCR-RA - 2277598

Adapter for mounting on DIN rails.

Insulating part - PACT MCR-ICAP - 2277608

Insulating caps for protecting from unintentional contact with the mounting screws.

Mounting material - PACT-FAST-MNT-W13-L40 - 2276612

The transformer quick-action mechanism enables the lightning-fast mounting of PACT current transformers on the power rail. The installation can be completed easily by hand without the use of tools. Fixing pins: 40 mm, holding latches: 13 mm

Mounting material - PACT-FAST-MNT-W13-L65 - 2276625

The transformer quick-action mechanism enables the lightning-fast mounting of PACT current transformers on the power rail. The installation can be completed easily by hand without the use of tools. Fixing pins: 65 mm, holding latches: 13 mm

Mounting material - PACT-FAST-MNT-W16-L40 - 2276638

The transformer quick-action mechanism enables the lightning-fast mounting of PACT current transformers on the power rail. The installation can be completed easily by hand without the use of tools. Fixing pins: 40 mm, holding latches: 16 mm

Mounting material - PACT-FAST-MNT-W16-L65 - 2276641

The transformer quick-action mechanism enables the lightning-fast mounting of PACT current transformers on the power rail. The installation can be completed easily by hand without the use of tools. Fixing pins: 65 mm, holding latches: 16 mm

Connection element - PACT MCR-CB-42-13-36 - 2276366

Copper sleeve for establishing a conductive connection when horizontally mounting PACT analog current transformer. The size of the copper sleeve depends on the diameter of the inner hole of the current transformer.

10 Results
 

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800