Planning and configuration

Planning and configuration

Easy configuration

Intuitive user experience: configure your I/O stations quickly and clearly with Project+.

Back to Software

Category

Search in Planning and configuration

Show all products in this category

Planning a project with systemic products requires extensive knowledge. Project+ simplifies this process and provides support in the creation of an I/O station as part of the automation of a system or machine. With no training required, create the right I/O stations for your application.

Your advantages

  • Plan optimum I/O stations without any training
  • Easily create tailored I/O stations that are technically correct
  • Automatically generate project documentation with bills of material, product descriptions, and graphical structure plans
  • The signal requirements and structure plan at a glance

Configuration assistant for I/O stations

Project+3 screen

From process signals to a finished I/O station

When it comes to configuring electrotechnical equipment for an automation application, Project+, the expert solution, is there to help.

With no training required, you can create a functional station in accordance with your specifications very quickly with Project+. In addition, you can generate information for subsequent steps in the automation process.

Workflow: enter the required I/O signals for connecting sensors and actuators in your application. Project+ then determines the optimum product selection from the Axioline F and Inline product ranges from Phoenix Contact – the selected devices are combined to create a station in accordance with the configuration rules. You are immediately provided with a graphical structure plan and a bill of material including product descriptions.

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
01952 681700