Wireless I/O

Wireless I/O

Wireless transmission of I/O signals

Wireless I/O communication – quick, easy, and reliable.

Back to Industrial Wireless

Category

Search in Wireless I/O

Show all products in this category

Wireless I/O from Phoenix Contact is the ideal solution for the wireless transfer of digital or analog I/O signals. The right choice for your I/O communication in process and control technology.

Your advantages

  • Reduced installation and maintenance costs by eliminating cables
  • Mobility for mobile or interchangeable automation components, thanks to wireless I/O communication
  • No operating costs for transmission media, thanks to wear-free wireless technology
  • Quick and easy startup, thanks to user-friendly installation

Radioline wireless system

Radioline wireless module  

Radioline is the wireless module for large systems

Radioline is the wireless system for large systems. Special features include extremely easy assignment of inputs and outputs by simply turning the thumbwheel – no programming is necessary. Thanks to Trusted Wireless 2.0 technology, Radioline is the ideal choice for reliable use in industrial environments.

  • Highly reliable, thanks to Trusted Wireless 2.0 technology
  • Supported frequency bands: 868 MHz, 900 MHz, and 2.4 GHz
  • Range of up to 32 kilometers, thanks to adjustable data rate
  • Flexible network configuration: Radioline supports both point-to-point connections and complex mesh networks with up to 250 nodes
  • Save on devices: transmit I/O signals or serial data using a single device, thanks to the integrated RS-232/RS-485 interface
  • Can be extended with up to 32 I/O modules, thanks to DIN rail connector and hot-swap capability
Radioline switchgear and controlgear assembly  

Switchgear and controlgear assembly for outdoor installation

The Radioline outdoor switchgear and controlgear assemblies can be installed directly outdoors in order to wirelessly transmit I/O signals or serial data quickly and easily. Select the wireless modules, along with the type and number of I/O extension modules required, when placing your order.

Wireless multiplexers – The wireless signal cable

Wireless multiplexers  

Transmit your I/O signals reliably to hard-to-reach or rotating stations using the Wireless MUX

The Wireless MUX can be installed very quickly: simply connect, switch on, and you have a working wireless path. The system transmits 16 digital and 2 analog signals bidirectionally. This means that it can replace a 40-wire signal cable.

  • Easy startup, as no configuration or settings are required
  • High number of channels in a compact housing
  • Fast connection establishment and signal transmission
  • Range of up to 200 m with omnidirectional antennas, up to 400 m with directional antennas with a clear line of sight
  • Current Bluetooth 4.0 technology

Wireless I/O – Product comparison

Radioline wireless systemWireless multiplexers
RadiolineWireless MUX
Frequency band868 MHz, 900 MHz, 2.4 GHz2.4 GHz
TechnologyTrusted WirelessBluetooth 4.0
Range with line of sight< 32 km (depending on the frequency band)< 400 m
TopologyPoint-to-point, star, meshPoint-to-point

Number of network devices

< 250 (depending on the frequency band)2 (fixed)
Number of I/O signals< 256 digital inputs/outputs, < 128 analog inputs/outputs (0/4 ... 20 mA)16 digital inputs/outputs,
2 analog inputs/outputs (0 ... 20 mA / 0 ... 10 V)
Transmission time> 200 ms (depending on the frequency band, data rate, network structure, and network size)> 10 ms

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

Service


Radioline installation

Easy startup of a Radioline wireless network.

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close