Radioline is the new wireless system for large systems. Special features include extremely easy assignment of inputs and outputs by simply turning the thumbwheel - without any programming. Radioline transmits I/O signals (I/O mode) or serial data (serial mode) and is therefore very versatile. Alternatively, I/O signals can now also be connected to controllers directly using the Modbus protocol (PLC/Modbus RTU mode).
In addition, you can implement various network structures: from a simple point-to-point connection to complex mesh networks. Thanks to the latest Trusted Wireless technology, Radioline is the ideal choice for industrial use.
RAD-900-IFS
-
Wireless module
2901540
Radioline - 900 MHz wireless transceiver with RS-232/485 interface, can be extended with I/O modules, RSMA (female) antenna connection, point-to-point, star, and mesh networks up to 250 stations, range of up to 32 km (line of sight), use in North America
Free download available.
Downloads
Product details
Trade restriction | |
CE note | The products are offered exclusively for export outside the EU and the European Economic Area. |
Product type | Wireless module |
Operating mode | PLC / Modbus RTU dual mode (Activation and configuration via PSI-CONF software) |
MTTF | 20.4 Years |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 2 |
Transient surge protection | yes |
Supply | |
Supply voltage | 24 V DC |
Supply voltage range | 10.8 V DC ... 30.5 V DC |
Max. current consumption | 328 mA (@24 V DC) |
Power consumption | 8.4 W (peak; 30 dBm) |
Digital | |
Output name | RF link relay output |
Number of outputs | 1 |
Contact switching type | Changeover contact |
Contact material | PdRu, gold-plated |
Maximum switching voltage | 30 V AC/DC |
Max. switching current | 500 mA |
Electrical service life | 5x 105 switching cycles with 0.5 A at 30 V DC |
Analog | |
Output name | RSSI voltage output |
Number of outputs | 1 |
Voltage output signal | 0 V ... 3 V |
Connection method | Screw connection |
Stripping length | 7 mm |
Conductor cross section, rigid min. | 0.2 mm² |
Conductor cross section, rigid max. | 2.5 mm² |
Conductor cross section flexible min. | 0.2 mm² |
Conductor cross section flexible max. | 2.5 mm² |
Conductor cross section AWG min. | 24 |
Conductor cross section AWG max. | 14 |
Wireless | |
Range | ≤ 32 km (The range may be considerably above or below that stated, and depends on the environment, antenna technology, and the product used) |
Serial: RS-232 | |
Data rate | 300 bps / 600 bps / 1.2 kbps / 2.4 kbps / 4.8 kbps / 9.6 kbps / 19.2 kbps / 38.4 kbps / 57.6 kbps / 93.75 kbps / 115.2 kbps |
Connection method | COMBICON plug-in screw terminal block |
D-SUB-9 female connector | |
Connection technology | 3-conductor |
Serial: RS-485 | |
Data rate | 300 bps / 600 bps / 1.2 kbps / 2.4 kbps / 4.8 kbps / 9.6 kbps / 19.2 kbps / 38.4 kbps / 57.6 kbps / 93.75 kbps / 115.2 kbps / 187.5 kbps |
Connection method | COMBICON plug-in screw terminal block |
Connection technology | 2-conductor |
Termination resistor | 390 Ω (switchable via DIP switches) |
150 Ω (switchable via DIP switches) | |
390 Ω (switchable via DIP switches) | |
Serial: Configuration interface | |
Connection method | S-PORT (socket) |
Wireless | |
Interface description | Trusted Wireless |
Direction | Bi-directional |
Frequency | 900 MHz |
Frequency range | 902 MHz ... 928 MHz |
Transmission power | max. 1 W (adjustable) |
Data rate | 16 kbps (adjustable) |
125 kbps (adjustable) | |
250 kbps (adjustable) | |
500 kbps (adjustable) | |
Minimum receiver sensitivity | -112 dBm (16 kbps) |
-105 dBm (125 kbps) | |
-102 dBm (250 kbps) | |
-95 dBm (500 kbps) | |
Antenna connection method | RSMA (female) |
Security | 128-bit data encryption |
Functions | |
Wireless licenses | Americas, more countries in E-shop |
Country support | USA (FCC, Part 15.247, ID: SGV-SHR-900) |
Canada (IC, RSS210, ID: 4720C-SHR900) | |
Mexico (IFT, ID: RCPPHRA17-1113) | |
Chile | |
Argentina | |
Wireless | |
Frequency band | 900 MHz |
Wireless standard | Trusted Wireless |
Status display | LED supply voltage, PWR (green) |
Green LED (bus communication, DAT) | |
LED periphery error, ERR (red) | |
3x green, 1x yellow LED (LED bar graph receive quality, RSSI) | |
Green LED (receive data, RX) | |
Green LED (transmit data, TX) |
Dimensional drawing |
|
Width | 35 mm |
Height | 116 mm |
Depth | 114.5 mm |
Color | green |
Flammability rating according to UL 94 | V0 |
Housing material | PA 6.6-FR |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 70 °C |
-40 °F ... 158 °F | |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
-40 °F ... 185 °F | |
Altitude | 2000 m |
Permissible humidity (operation) | 20 % ... 85 % |
Permissible humidity (storage/transport) | 20 % ... 85 % |
Shock | 16g, 11 ms |
Vibration (operation) | in accordance with IEC 60068-2-6: 5g, 10 Hz ... 150 Hz |
Conformity/Approvals | |
Conformance | FCC Directive, Part 15.247 |
ISC Directive RSS 210 | |
UL, USA | Class I, Zone 2, AEx nA nC IIC T4 |
UL, USA / Canada | Class I, Div. 2, Groups A, B, C, D |
UL, Canada | Class I, Zone 2, Ex nA nC nL IIC T4 Gc X |
CSA | CSA C22.2 |
Electromagnetic compatibility | Conformance with EMC Directive 2004/108/EC |
Standard designation | NOM |
Note | IFT RCPPHRA17-1113 |
Mounting type | DIN rail mounting |
Assembly note | on standard DIN rail NS 35 in accordance with EN 60715 |
Item number | 2901540 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | D22 |
Product key | DNC611 |
Catalog page | Page 377 (C-6-2019) |
GTIN | 4046356610209 |
Weight per piece (including packing) | 320.8 g |
Weight per piece (excluding packing) | 180 g |
Customs tariff number | 85176200 |
ECLASS
ECLASS-11.0 | 19170501 |
ECLASS-12.0 | 19170501 |
ECLASS-13.0 | 19170501 |
ETIM
ETIM 9.0 | EC000816 |
UNSPSC
UNSPSC 21.0 | 43222600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c), 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 282908e6-3884-4187-ae03-2b9b4e935451 |
Compatible products
-
RAD-DAIO6-IFS - I/O extension module 2901533
-
RAD-DI4-IFS - I/O extension module 2901535
-
RAD-DOR4-IFS - I/O extension module 2901536
-
RAD-DI8-IFS - I/O extension module 2901539
-
RAD-DO8-IFS - I/O extension module 2902811
-
RAD-AI4-IFS - I/O extension module 2901537
-
RAD-AO4-IFS - I/O extension module 2901538
-
RAD-RS485-IFS - Communication module 2702184
-
ME 17,5 TBUS 1,5/ 5-ST-3,81 GN - DIN rail bus connectors 2709561
-
RAD-MEMORY - Configuration memory 2902828
-
RAD-CABLE-USB - Cable for programming 2903447
-
RAD-PIG-RSMA/N-0.5 - Antenna cable 2903263
-
RAD-PIG-RSMA/N-1 - Antenna cable 2903264
-
RAD-PIG-RSMA/N-2 - Antenna cable 2903265
-
RAD-PIG-RSMA/N-3 - Antenna cable 2903266
-
RAD-ADP-N/F-N/F - Adapter 2867843
-
RAD-TAPE-SV-19-3 - Weather protection tape 2903182
-
CN-UB-70DC-6-BB - Surge protection device 2803166
-
RAD-CAB-PFP240-10 - Antenna cable 5606124
-
RAD-CAB-PFP400-20 - Antenna cable 5606125
-
RAD-CAB-PFP600-25 - Antenna cable 5606126
-
RAD-CAB-RG213-40 - Antenna cable 2867377
-
RAD-CAB-RG213-50 - Antenna cable 2867225
-
RAD-CAB-PFP400-60 - Antenna cable 2867380
-
RAD-CAB-PFP400-80 - Antenna cable 2867393
-
RAD-ISM-900-ANT-YAGI-3-N - Antenna 2867801
-
RAD-ISM-900-ANT-YAGI-6.5-N - Antenna 2867814
-
RAD-ISM-900-ANT-YAGI-10-N - Antenna 5606614
-
RAD-900-ANT-OMNI-2-2-RSMA - Antenna 2904801
-
RAD-900-ANT-OMNI-2-N - Antenna 2904802
-
RAD-900-CONF-RF1 - Configuration memory 2702122
-
RAD-ADP-RSMA/M-RSMA/F-90 - Adapter 2904790
-
CN-LAMBDA/4-2.25-BB - Surge protection device 2801057
-
RAD-NAM4-IFS - I/O extension module 2316275
-
RAD-AI4-U-IFS - I/O extension module 2702290
-
ANT-OMNI-900-5 - Antenna 1361276
Your advantages
Quick and easy startup without programming
High degree of reliability due to Trusted Wireless 2.0 technology (AES encryption, frequency hopping method, and coexistence management)
Mesh networks of up to 250 devices
Extended temperature range of -40 °C … +70 °C
Range of several kilometers thanks to adjustable data rates for the wireless interface
Integrated RS-232/RS-485 interface
Frequently searched
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7