CSA
Approval ID: 13631Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
600 V | 6.3 A | 28 - 10 | ||
C | ||||
600 V | 6.3 A | 28 - 10 |
cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
600 V | 12 A | 26 - 10 | ||
C | ||||
600 V | 12 A | 26 - 10 | ||
F | ||||
600 V | 12 A | 26 - 10 |