DIN rail perforated - NS 35/ 7,5 PERF 2000MM
0801733

DIN rail perforated, acc. to EN 60715, material: Steel, galvanized, passivated with a thick layer, Standard profile, color: silver, Pack of 25 (50 m)


Product Details




Product type DIN rail

Dimensional drawing
Width 35 mm
Hole width 15 mm
Height 7.5 mm
Hole height 6.2 mm
Length 2000 mm
Drill hole spacing 25 mm

Color silver
Material Steel
Coating galvanized, passivated with a thick layer

Connection in acc. with standard IEC / EN 
Tests acc. to EN 60715

Item number 0801733
Packing unit 10 m
Minimum order quantity 2 m
Sales Key B14
Product Key BE7244
Catalog Page Page 527 (C-3-2019)
GTIN 4017918006686
Weight per Piece (including packing) 660 g
Weight per Piece (excluding packing) 660 g
Customs tariff number 72166190
Country of origin DE


ECLASS

ECLASS-9.0 27400602
ECLASS-10.0.1 27400602
ECLASS-11.0 27400602
ECLASS-12.0 27400602

ETIM

ETIM 8.0 EC001285

UNSPSC

UNSPSC 21.0 39121700

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values