Marker card - SBS 8:UNBEDRUCKT
1007235

Marker card, Card, white, unlabeled, can be labeled with: Marker pen, mounting type: snap into tall marker groove, snap into flat marker groove, for terminal block width: 8 mm, lettering field size: 6 x 8.1 mm


Product Details




General Can be labeled with CMS

Product type Terminal marking
Pitch 8 mm
Type flat

Width 8.1 mm
Pitch 8 mm

Color white
Material cellulose acetate

Ambient conditions
Ambient temperature (operation) -30 °C ... 110 °C

Wipe resistance DIN EN 61010-1 (VDE 0411-1)

Mounting type snap into tall marker groove

Item number 1007235
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Sales Key B12
Product Key BG2113
GTIN 4017918012847
Weight per Piece (including packing) 6.377 g
Weight per Piece (excluding packing) 4.9 g
Customs tariff number 39207300
Country of origin GB


ECLASS

ECLASS-9.0 27141137