cUL Recognized
Approval ID: E192998Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
250 V | 6.3 A | 26 - 10 | 26 - 10 |
UL Recognized
Approval ID: E192998Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
250 V | 6.3 A | 26 - 10 |
CCC
Approval ID: 2020322313000632CSA
Approval ID: 2725780Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
250 V | 6.3 A | 26 - 10 | ||
C | ||||
250 V | 6.3 A | 26 - 10 |