PIK 4-PE/L/N - Installation protective conductor terminal block
2714019

Installation protective conductor terminal block, nom. voltage: 400 V, nominal current: 32 A, Screw connection, 1st Level connection left and 3rd level, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray

Product details







Compatible products