VAL-US-120/40/3+1-FM
-
Surge protection device
2910354
Surge protective device,UL Listed type 1 and IEC type 2, four channel with remote indicator contact for 120/208 V Wye three phase AC, 4-wire plus ground.
Product details
Product type | Surge protection for NEMA power supply units |
Product family | VALVETRAB US |
IEC test classification | II |
T2 | |
EN type | T2 |
IEC power supply system | TN-S |
TT | |
Type | DIN rail module, two-section, divisible |
Number of positions | 4 |
Surge protection fault message | Optical, remote indicator contact |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Nominal frequency fN | 50 Hz (60 Hz) |
Indicator/remote signaling | |
Connection name | Remote fault indicator contact |
Switching function | Changeover contact |
Operating voltage | 5 V AC ... 250 V AC |
30 V DC | |
Operating current | 5 mA AC ... 1.5 A AC |
1 A DC |
Connection method | Screw connection |
Screw thread | M5 |
Tightening torque | 4.5 Nm (1.5 mm² ... 16 mm²) |
4.5 Nm (25 mm² ... 35 mm²) | |
Stripping length | 16 mm |
Conductor cross section flexible | 1.5 mm² ... 25 mm² |
Conductor cross section rigid | 1.5 mm² ... 35 mm² |
Conductor cross section AWG | 15 ... 2 |
Connection method | Fork-type cable lug |
Conductor cross section flexible | 1.5 mm² ... 16 mm² |
Remote fault indicator contact | |
Connection method | Screw connection |
Screw thread | M2 |
Tightening torque | 0.25 Nm |
Stripping length | 7 mm |
Conductor cross section flexible | 0.14 mm² ... 1.5 mm² |
Conductor cross section rigid | 0.14 mm² ... 1.5 mm² |
Conductor cross section AWG | 28 ... 16 |
Dimensional drawing |
|
Width | 71 mm |
Height | 98.7 mm |
Depth | 65.7 mm (incl. DIN rail 7.5 mm) |
Horizontal pitch | 4 Div. |
Color | black (RAL 9005) |
Flammability rating according to UL 94 | V-0 |
CTI value of material | 600 |
Insulating material | PA 6.6/PBT |
Material group | I |
Housing material | PA 6.6 |
PBT |
Mechanical data | |
Open side panel | No |
Mode of protection | L-N |
L-PE | |
N-PE | |
Direction of action | 3L-N & N-GND |
Nominal voltage UN | 120/208 V AC (TN-S) |
Nominal frequency fN | 50 Hz (60 Hz) |
Maximum continuous operating voltage UC (L-N) | 175 V AC |
Maximum continuous operating voltage UC (N-PE) | 264 V AC |
Rated load current IL | 80 A |
Protective conductor current IPE | 5 µA |
Nominal discharge current In (8/20) µs | 20 kA |
Maximum discharge current Imax (8/20) µs | 40 kA |
Follow current interrupt rating Ifi (N-PE) | 100 A |
Short-circuit current rating ISCCR | 25 kA |
Voltage protection level Up (L-N) | ≤ 0.9 kV |
Voltage protection level Up (L-PE) | ≤ 1.6 kV |
Voltage protection level Up (N-PE) | ≤ 1.5 kV |
Residual voltage Ures (L-N) | ≤ 0.9 kV (at In) |
≤ 0.75 kV (at 10 kA) | |
≤ 0.6 kV (at 5 kA) | |
≤ 0.55 kV (at 3 kA) | |
Residual voltage Ures (L-PE) | ≤ 1.6 kV (at In) |
≤ 1.2 kV (at 10 kA) | |
≤ 1 kV (at 5 kA) | |
≤ 0.9 kV (at 3 kA) | |
Residual voltage Ures (N-PE) | ≤ 0.4 kV (at In) |
≤ 0.25 kV (at 10 kA) | |
≤ 0.15 kV (at 5 kA) | |
≤ 0.1 kV (at 3 kA) | |
TOV behavior at UT (L-N) | 208 V AC (5 s / withstand mode) |
240 V AC (120 min / safe failure mode) | |
TOV behavior at UT (N-PE) | 1200 V AC (200 ms / withstand mode) |
Response time tA (L-N) | ≤ 25 ns |
Response time tA (L-PE) | ≤ 100 ns |
Response time tA (N-PE) | ≤ 100 ns |
Max. backup fuse with branch wiring | 125 A (gG) |
Ambient conditions | |
Degree of protection | IP20 (only when all terminal points are used) |
Ambient temperature (operation) | -40 °C ... 80 °C |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Altitude | ≤ 2000 m (amsl) |
Permissible humidity (operation) | 5 % ... 95 % |
Shock (operation) | 25g (Half-sine / 11 ms / 3x ±X, ±Y, ±Z) |
Vibration (operation) | 5g (10 ... 500 Hz / 2.5 h / X, Y, Z) |
UL specifications | |
Maximum continuous operating voltage MCOV (L-L) | 350 V AC |
Maximum continuous operating voltage MCOV (L-N) | 175 V AC |
Maximum continuous operating voltage MCOV (L-G) | 175 V AC |
Maximum continuous operating voltage MCOV (N-G) | 305 V AC |
Short-circuit current rating (SCCR) | 200 kA |
Voltage protection rating VPR (L-L) | 1200 V |
Voltage protection rating VPR (L-N) | 700 V |
Voltage protection rating VPR (L-G) | 1800 V |
Voltage protection rating VPR (N-G) | 1200 V |
UL type | type 1 |
Nominal discharge current In | 20 kA |
Maximum Surge Current per Phase | 40 kA |
Mode of protection | L-N |
N-G | |
L-G | |
Nominal voltage | 120/208 V AC (Wye) |
Power distribution system | Wye |
Nominal frequency | 50/60 Hz |
SPD Type | 1 |
UL indicator/remote signaling | |
Operating voltage | 125 V AC |
AC operating current | 1 A AC |
UL connection data | |
Tightening torque | 30 lbf-in. |
Conductor cross section AWG | 14 ... 2 |
Air clearances and creepage distances | |
Standards/regulations | EN 60664-1 / EN 61643-11 |
Standards/specifications | IEC 61643-11 |
Note | 2011 |
Standards/specifications | EN 61643-11 |
Note | 2012 |
Mounting type | DIN rail: 35 mm |
Item number | 2910354 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CL17 |
Product key | CL132U |
Catalog page | Page 96 (C-4-2019) |
GTIN | 4055626444949 |
Weight per piece (including packing) | 397.4 g |
Weight per piece (excluding packing) | 367 g |
Customs tariff number | 85363030 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27171202 |
ETIM
ETIM 9.0 | EC000941 |
UNSPSC
UNSPSC 21.0 | 39121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
MPB F600X16/ 1GS - Wiring bridge 2818355
-
MPB F200X16/ 1GS - Wiring bridge 2818339
-
MPB 18/1-10/1.0.0 - Wiring bridge 2830443
-
MPB 18/4-12 - Wiring bridge 2809296
-
MPB 18/4- 8 - Wiring bridge 2809283
-
MPB 18/3- 6 - Wiring bridge 2809241
-
MPB 18/1-57 - Wiring bridge 2809238
-
MPB 18/1-12 - Wiring bridge 2748593
-
MPB 18/1- 9 - Wiring bridge 2748580
-
MPB 18/1- 8 - Wiring bridge 2748577
-
MPB 18/1- 6 - Wiring bridge 2748564
-
MPB 18/1- 4 - Wiring bridge 2809225
-
MPB 18/1- 3 - Wiring bridge 2809212
-
MPB 18/1- 2 - Wiring bridge 2809209
-
ZBN 18,LGS:ERDE - Marker for terminal blocks 2749589
-
ZBN 18,LGS:L1-N,ERDE - Marker for terminal blocks 2749576
-
ZBN 18:UNBEDRUCKT - Zack marker strip 2809128
-
DK-BIC-35 - Feed-through terminal block 2749880
-
B-STIFT - Marker pen 1051993
-
SZK PZ2 VDE - Screwdriver 1206463
-
VAL-US-120/40-P - Type 1 surge protection plug 2910335
-
GDT-US-NG/40-P - Type 1 surge protection plug 2910342
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057