SAC-5P-MINMR/ 1,0-U20
   - 
  Power cable
    
      1416569
      
      
    
  
      Power cable, 5-position, PVC, yellow, Plug angled 7/8"-16UNF, coding: A, on free cable end, cable length: 1 m
Product details
| Product type | Sensor/actuator cable | 
| Application | Standard | 
| Number of positions | 5 | 
| No. of cable outlets | 1 | 
| Shielded | no | 
| Coding | A | 
| Flammability rating according to UL 94 | V0 | 
| Material of grip body | PVC | 
| Contact material | CuZn | 
| Contact surface material | Au | 
| Contact carrier material | PVC | 
| Material for screw connection | Anodized aluminum | 
| Insulation resistance | ≥ 100 MΩ | 
| Nominal voltage UN | 600 V AC/DC (UL rating) | 
| 50 V AC/DC (IEC rating) | |
| Nominal current IN | 8 A | 
| Mechanical data | |
| Insertion/withdrawal cycles | 100 | 
| Status display | no | 
| Status display present | no | 
| Conductor connection | |
| Tightening torque | 10 lbf-in. | 
| 1.12 Nm | |
| Connection 1 | |
| Type | Plug angled 7/8"-16UNF | 
| Coding type | A | 
| Connection 2 | |
| Type | free cable end | 
| Cable length | 1 m | 
| Yellow, STOOW [U20] | |
| Number of positions | 5 | 
| Shielded | no | 
| Cable type | Yellow, STOOW [U20] | 
| Conductor structure, voltage supply | 65 x AWG 32 | 
| Conductor cross section | 5 x AWG 16 | 
| External cable diameter | 12.70 mm | 
| Outer sheath, material | PVC | 
| External sheath, color | yellow | 
| Conductor material | Bare Cu litz wires | 
| Single wire, color | white 1, red 2, green 3, orange 4, black 5 | 
| Nominal voltage, cable | 600 V | 
| Minimum bending radius, fixed installation | 4 x D | 
| Minimum bending radius, flexible installation | 12.5 x D | 
| Smallest bending radius, fixed installation | 51 mm | 
| Smallest bending radius, movable installation | 159 mm | 
| Flame resistance | UL 1581, FT2 | 
| Resistance to oil | Premium oil resistance (jacket and conductor) | 
| Other resistance | UV resistant (720 h) (UL 2556) | 
| Ambient temperature (operation) | -40 °C ... 105 °C (cable, fixed installation) | 
| -30 °C ... 105 °C (Cable, flexible installation) | |
| Ambient conditions | |
| Degree of protection | IP68 | 
| Ambient temperature (operation) (male connector/female connector) | -20 °C ... 105 °C (Plug / socket) | 
| Ambient temperature (operation) (Cable, fixed installation) | -40 °C ... 105 °C (cable, fixed installation) | 
| Ambient temperature (operation) (Cable, flexible installation) | -30 °C ... 105 °C (Cable, flexible installation) | 
| Item number | 1416569 | 
| Packing unit | 1 pc | 
| Minimum order quantity | 1 pc | 
| Note | Made to order (non-returnable) | 
| Sales key | BF14 | 
| Product key | AF1IMB | 
| GTIN | 4055626223117 | 
| Weight per piece (including packing) | 22.22 g | 
| Weight per piece (excluding packing) | 22.22 g | 
| Customs tariff number | 85444290 | 
| Country of origin | MX | 
ECLASS
| ECLASS-13.0 | 27060311 | 
| ECLASS-15.0 | 27060311 | 
ETIM
| ETIM 9.0 | EC001855 | 
UNSPSC
| UNSPSC 21.0 | 31251501 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) | 
| China RoHS | |
| Environment friendly use period (EFUP) | EFUP-E No hazardous substances above the limits | 
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
Compatible products
- 
    
      
- 
    
      UCT-WMT (23X4) - Conductor marker 0801453
- 
    
      UC-WMT (23X4) - Conductor marker 0819411
- 
    
      US-WMT (23X4) - Cable marker 0828769
- 
    
      WMTW (23X4)R - Cable marker 0831004
- 
    
      PROT-MINMS-PA-CHAIN - Screw plug 1430925
- 
    
      B-STIFT - Marker pen 1051993
- 
    
      TSD 08 SAC - Torque screwdriver 1212597
- 
    
      TSD-M 1,2NM - Torque screwdriver 1212224
- 
    
      TSD-M SAC-BIT ADAPTER - Adapter insert 1212600
- 
    
      SAC BIT MIN-D25 - Tool 1212512
Your advantages
Easy and safe: 100 % electrically tested plug-in components
        Frequently searched
PHOENIX CONTACT
        
        586 Fulling Mill Road, Middletown, PA 17057