Sensor/actuator cable - SAC-4P- 1,5-PVC/M12FS
1544976

Sensor/actuator cable, 4-position, PVC, black RAL 9005, free cable end, on Socket straight M12, coding: A, cable length: 1.5 m


Product Details




Product type Sensor/actuator cable
Number of positions 4
Application Standard
No. of cable outlets 1
Shielded no
Coding A - standard
Insulation characteristics
Overvoltage category II
Degree of pollution 3

Flammability rating according to UL 94 HB
Material of grip body TPU, hardly inflammable, self-extinguishing
Contact material CuSn
Contact surface material Ni/Au
Contact carrier material TPU GF
Material for screw connection Zinc die-cast, nickel-plated

Contact resistance ≤ 5 mΩ
Insulation resistance ≥ 100 MΩ
Nominal voltage UN 250 V AC
250 V DC
Nominal current IN 4 A
Protective circuit unwired

Mechanical data
Insertion/withdrawal cycles ≥ 100

Status display No
Status display present No

Conductor connection
Tightening torque 0.4 Nm (M12 connector)

Connection 1
Head design free cable end
Connection 2
Head design Socket
Head cable outlet straight
Head thread type M12
Coding A

Cable length 1.5 m
PVC black [PVC]
Dimensional drawing
Cable weight 40 kg/km
UL AWM Style 2464 / 1729 (80°C/300 V)
Number of positions 4
Shielded no
Cable type PVC black [PVC]
Conductor structure signal line 19x 0.15 mm
AWG signal line 22
Conductor cross section 4x 0.34 mm² (Signal line)
Wire diameter incl. insulation 1.26 mm ±0.05 mm
External cable diameter 4.7 mm ±0.15 mm
Outer sheath, material PVC
External sheath, color black RAL 9005
Conductor material Bare Cu litz wires
Material wire insulation PVC
Single wire, color brown, white, blue, black
Thickness, insulation ≥ 0.23 mm (Core insulation)
Thickness, outer sheath ≥ 0.76 mm
Overall twist 4 wires, twisted
Max. conductor resistance ≤ 57 Ω/km (at 20 °C)
Insulation resistance ≥ 200 MΩ*km (at 20 °C)
Nominal voltage, cable ≤ 300 V
Test voltage ≥ 3000 V
Minimum bending radius, fixed installation 5 x D
Minimum bending radius, flexible installation 10 x D
Flame resistance As per UL-Style 2464
Resistance to oil according to DIN EN 60811-2-1, 168 h at 60 °C
Ambient temperature (operation) -25 °C ... 80 °C (cable, fixed installation)
-10 °C ... 80 °C (Cable, flexible installation)

Ambient conditions
Degree of protection IP65
IP67
IP68
Ambient temperature (operation) -25 °C ... 90 °C (Plug / socket)

Standards/specifications IEC 61076-2-101

Item number 1544976
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key B06
Product Key BF1CCA
Catalog Page Page 196 (C-2-2019)
GTIN 4046356118422
Weight per Piece (including packing) 62.3 g
Weight per Piece (excluding packing) 62.2 g
Customs tariff number 85444290
Country of origin DE


ECLASS

ECLASS-9.0 27060311
ECLASS-10.0.1 27060311
ECLASS-11.0 27060311

ETIM

ETIM 8.0 EC001855

UNSPSC

UNSPSC 21.0 26121600

EAC

Approval ID: RU C-DE.BL08.B.00286

UL Listed

Approval ID: FILE E 221474
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
300 V 4 A

cUL Listed

Approval ID: FILE E 221474
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
300 V 4 A

EAC

Approval ID: RU D-DE.HB35.B.00387

cULus Listed


China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

Easy and safe: 100% electrically tested plug-in components