UTTB 4 YE - Feed-through terminal block
3035467

cross section
connection method
Flow Pictogram
voltage Pictogram

Double-level terminal block with screw connection, cross section: 0.14 mm2 - 6 mm2, AWG: 26- 10, width: 6.2 mm, color: Yellow

Product details









Compatible products



Your advantages

Globally recognized: Internationally proven screw connection
Maintenance-free and vibration-resistant thanks to the patented Reakdyn principle
Space savings and flexibility with the connection of two identical conductors
Long-term stable connections with the use of high-quality materials
Low self-heating due to high contact forces
Maximum efficiency in the smallest space - thanks to integrated level bridging, the connections are connected across levels
High space savings thanks to the compact integration of two separate circuits in a single terminal block