BC modular electronics housings

BC modular electronics housings for building automation

Modular electronics housings of the BC series are ideal for future-oriented applications in building automation. The DIN rail housings for the control cabinet impress with their contemporary design, optional touch displays and membrane keypads, versatile PCB connection technology, and 8- or 16-pos. DIN rail connectors. The electronics housings are suitable for use in distribution boards in accordance with DIN 43880 or for wall mounting.

Go to Product Detail Page for item 1252179
PSTD 0,65X0,65/9-1-H-2,54 - Pin strip
PSTD 0,65X0,65/9-1-H-2,54 - Pin strip
1252179

Pin strip, color: black, nominal current: 3 A (per contact), rated voltage (III/2): 100 V, contact connection type: Pin, number of potentials: 9, number of rows: 1, number of positions: 9, number of connections: 9, product range: PSTD 0,65X0,65/..-1-H, pitch: 2.54 mm, mounting: THR soldering, pin layout: Linear pinning, solder pin [P]: 6.1 mm, locking: without, type of packaging: packed in cardboard

Your advantages

  • Maximum flexibility with free choice of PCB connection technology and various overall widths ranging from 17.8 to 161.6 mm
  • Standard-compliant housing and installation dimensions for use in distribution boards in accordance with DIN 43880
  • Module replacement without breaking up the assembly, due to the 8- or 16-pos. HBUS connector for serial and parallel module communication
  • Freedom in device development with PCB installation in three spatial directions as well as optional passive heatsinks and thermal simulation for optimum heat dissipation
  • Optimum adaptation to device requirements with different cover versions, integrated touch displays, and optional, freely customizable membrane keypads
Free samples
Test the BC series housings

Would you like to try out the BC series housings for building automation? – Order your personal sample package right now. You will receive expert advice on targeted use in your application. Please note that we can only send these high-quality samples to professional business contacts.

Order a sample now
BC series modular housing in a control cabinet application

New products

Electronics housings with thermal simulation
Push-in PCB terminal blocks for BC 17,8
Upper parts with Push-in connection for BC modular series electronics housings

Electronics housings with thermal simulation

Perfectly optimized for maximum power

Maximize power density in your electronics housings with passive cooling solutions and thermally optimized PCB layouts: from configuration and comprehensive thermal simulations to implementation – ideal for powerful and miniaturized applications.

Main features

  • Material: aluminum
  • Surface: natural anodized
  • Heatsink topology: extruded profile (BC) / heat spreader and extruded profile (ME-IO)
  • Maximum component height: 12 mm (BC) / 10 mm (ME-IO)
  • Heatsink width: 17.8 mm ... 53.6 mm (BC) / 8.8 mm (ME-IO)

Your Advantages

  • Efficiently embedded cooling systems through the flexible combination of heatsinks and housings for optimum cooling
  • Seamless integration with tailor-made passive solutions: optimally tuned both mechanically and thermally
  • Comprehensive service from online configuration and thermal simulations to integration
  • Minimal space requirements due to space-saving cooling for maximum power density and utilization of space

Push-in PCB terminal blocks

For electronics housings for building automation

For the first time, Push-in PCB terminal blocks are available for the BC 17,8 (1 HP). With the PCB terminal blocks from the FKDSO 1,5 and FKDSO 2,5 series, you can implement future-proof applications in building automation with up to 16 positions per module.

Main features

  • Up to 16 positions in an overall width of 17.8 mm (1 HP)
  • Currents up to 22 A
  • 3- and 4-pos. PCB terminal blocks can be combined in one upper part
  • Conductor cross-sections up to 1.5 mm² (FKDSO 1,5) and 2.5 mm² (FKDSO 2,5)
  • 3.5 mm pitch (FKDSO 1,5) and 5 mm pitch (FKDSO 2,5)

Your Advantages

  • Coordinated housing and connection system for faster device development
  • Tool-free, time-saving Push-in connection
  • Orthogonal alignment of the terminal block with the PCB for optimum accessibility in DIN-rail-mounted devices
  • Defined contact force ensures that contact remains stable over the long term
  • Intuitive operation with color-coded actuating push button

Configurable upper parts for Push-in connection

For electronics housings for building automation

With the new upper housing parts from the BC modular series, you benefit from the convenient operation of the Push-in connection technology on the front of the housing. Configure your own customized housing solution equipped with Push-in PCB terminal blocks from the SPT-THR series.

Main features

  • DIN rail housing for use in distribution boards in accordance with DIN 43880
  • Widths: 35.6 mm, 53.6 mm, 71.6 mm, 107.6 mm, and 161.6 mm
  • Color: light gray (similar to RAL 7035)
  • Up to 24 positions: 1.5 mm² per housing chamber
  • Up to 8 positions: 2.5 mm² per housing chamber
  • Prepared for use with the KNX bus

Your Advantages

  • Housings tailored for SPT-THR enable fast device development and optimal protection for the electronics
  • Individual configuration of each housing chamber for diverse applications in building automation
  • Standard-compliant housing and installation dimensions for use in distribution boards
  • Easily create the right item for you: use our intuitive online configurator

Configurator for BC electronics housings for building automation

Configurator for electronics housings for building automation

Do you need electronic devices for future-oriented applications in building automation? – Using the configurator, you can design your custom BC housing solution. Housing sizes in standard-compliant DIN 43880 design are available to you in overall widths between 35.6 and 161.6 mm. You can also benefit from versatile PCB connection technology. Operating elements such as touch displays, keypads, and DIN rail connectors provide additional flexibility.

Top innovations


Heatsinks and thermal simulations for electronics housings

Heat out. Power in. Optimized cooling for BC electronics housings

Maximize power density in your devices with passive cooling solutions and thermally optimized PCB layouts in BC electronics housings: from configuration and comprehensive thermal simulations to implementation – ideal for distribution board and control cabinet use in building automation.

Phoenix Contact GameChangers for device connection

GameChangers for device connection

More than top performance – a completely new game: our GameChangers also take your applications to the next level of success.

Person with various components from the BC modular housing series

Push-in connection technology for housings for building automation

With DIN rail housings from the BC modular series, you benefit from the convenient operation of the Push-in connection technology on the front of the housing. Each housing chamber can be configured individually, thus making it possible to respond to all device requirements with maximum flexibility – whether designed for Push-in connections with PCB terminal blocks from the SPT-THR 1,5 and SPT-THR 2,5 series or with three predefined connection depths, for example. This enables space to be optimally combined for the electronics and connection technology. Housing covers with touch display or membrane keypad, as well as an 8-pos. and 16-pos. DIN rail connector round off our housings assortment for building automation.

BC series housings for building automation at a glance


Interactive image map: Module with electronics housing from the BC modular series
DIN rail connectors
The 8- or 16-pos. DIN rail connectors ensure efficient communication between modules.
DIN rail connectors
Standardized housing dimensions
The BC series housings conform to DIN EN 43880.
Standardized housing dimensions
Housing covers with displays and membrane keypads
Housing covers with integrated displays and optional membrane keypads for modern display and operating solutions
Housing covers with displays and membrane keypads
Large selection of appropriate PCB connections
Use our large selection of appropriate PCB connections for your device development.
Large selection of appropriate PCB connections
Various overall widths
The housings are available in various overall widths ranging from 17.8 to 161.6 mm.
Various overall widths
Configurable installation space
The installation space can be configured. This means that you can optimally adapt it to the connection technology.
Configurable installation space
Heatsinks
Passive heatsinks including thermal simulation for reliable heat dissipation.
More about passive heatsinks
Heatsinks
3D view

360° view of the BC modular housing

The BC modular series for applications in building automation impresses with its wide range of versions including different covers, touch displays, or freely customizable membrane keypads, for example. Discover the versatility of these DIN rail housings in the adjacent 3D view.

BC modular series housings for building automation

With features such as touch displays, membrane keypads, DIN rail connectors, and Push-in connection technology, the BC modular series housings are ideal for use in building automation. The online configurator and our excellent services also make it easier for you to customize your housing solution.

Your added value in detail Smart design with Push-in connection technology

Individual components of a BC modular series housing
Two people configuring a BC housing
BC series modular housing with Push-in connection for conductor mounting
PCB with electronics in THR soldering process
Individual components of a BC modular series housing

Coordinated housing and connection system for faster device development

Electronics housings from the BC modular series are the first choice for building automation. As a device developer, you are going to save valuable time since the design of the configurable upper parts has already been matched perfectly to the Push-in PCB terminal blocks of the SPT-THR series. Housing covers with integrated touch display and membrane keypad enable easy implementation of display and operating solutions.

Two people configuring a BC housing

Individual online configuration for various applications in building automation

Electronics housings from the BC modular series are as diverse as the applications in building automation. Each housing chamber can be configured individually. In addition, you can flexibly customize the membrane keypads via an online configurator. You can freely adapt shape, color, and printing to your wishes.

BC series modular housing with Push-in connection for conductor mounting

Push-in PCB terminal blocks for convenient front panel operation and time savings during installation

The modular housings of the BC series not only offer clever features for device developers. They are also appreciated by the installers. The Push-in connection on the front enables convenient and tool-free wiring and ensures permanent and vibration-resistant contacting. This makes the job easier for the installer and helps to avoid wiring errors.

PCB with electronics in THR soldering process

Connection technology for automated PCB mounting

SPT-THR series PCB terminal blocks are used in the electronics housings for building communication. These are suitable for both THR and wave soldering processes. THR soldering combines solder connections, which are particularly stable in mechanical terms, with the production processes of surface mounting, which can be automated efficiently. In this way, you achieve the optimum quality with high process efficiency at the same time.

FAQs about optional passive heatsinks

Customer-specific heatsinks for ICS series electronics housings
Exploded view of the ICS 50 electronics housing with heatsink
Heat distribution without heatsink with the ICS DIN rail housing
Heat distribution without heatsink with the ICS DIN rail housing
Diagram of the ICS50-B122X98-V-V-7035 electronics housing
Customer-specific heatsinks for ICS series electronics housings

Heatsinks are currently available for the ICS (Industrial Case System, for the DIN rail) and UCS (Universal Case System, for outdoor use) housing series.

More about passive heatsinks
Exploded view of the ICS 50 electronics housing with heatsink

The optimum thermal connection is implemented by individual adjustments of the heatsink. This is usually done by a milling operation on the heatsink.

More about passive heatsinks
Heat distribution without heatsink with the ICS DIN rail housing

The maximum temperature has a particularly high impact on the reliability and service life of your device. With a temperature increase of 10°C the failure rate is doubled.

More about passive heatsinks
Heat distribution without heatsink with the ICS DIN rail housing

Small and powerful components, high data rates, dust, and insufficient ventilation of the housing are reasons for a high temperature difference compared to the environment.

More about passive heatsinks
Diagram of the ICS50-B122X98-V-V-7035 electronics housing

The graphs of the diagrams provide information on which power the components may supply in the respective housing in order not to exceed a temperature difference to the environment. The slope of the straight line describes the thermal conductance of the system. The cases shown differ, on the one hand, in that one features full-surface heating while the other features heating of a hotspot of 20 mm x 20 mm and, on the other hand, in that one has a printed circuit board installed in the housing and one does not have a housing.

More about passive heatsinks

Assembly instructions for BC series electronics housings

Due to its modular design, the BC housing is quick and easy to mount. You have the option of integrating a wide range of PCB connection technologies and housing covers. A standard-compliant lower housing part serves as the basis.

Example applications


BC modular series electronics housings in an application
Exploded view of a BC series housing for Raspberry Pi computers
Electronics housing with USB HDMI application
BC modular series electronics housings in an application

The BC housing system from Phoenix Contact is used as functional packaging for an Energy Controller. The device is used to control, network, and monitor combined heat and power plants. The DIN rail connector plays an important role in the modular housing concept of the Energy Controller.

Learn more about this application
Exploded view of a BC series housing for Raspberry Pi computers

RPI-BC series electronics housings are designed for integrating Raspberry Pi computers. The RPI-BC housings are designed in accordance with DIN 43880 and can be mounted on DIN rails or panels. Optional interfaces enable simple function extension of the integrated single-board computer.

Electronics housing with USB HDMI application

Control with various connections: start up devices easily thanks to service interfaces such as USB and HDMI.

The BC series: The ideal housing system for smart buildings

Distribute power and data via the 8- or 16-pos. DIN rail connector. Use the configurable wiring space flexibly for more connections or more electronics. PCBs can be positioned variably for optimal space for your electronics.

Future-oriented building automation with BC series housings

Electronics housings with versatile connection technologies
Housings with PCB connection technology
Various cover versions of BC electronics housings
Device connection via DIN rail connector
Optical signal displays
Electronics housings with versatile connection technologies

A new definition of flexibility with the innovative modular upper part: decide where it is that you need a large amount of installation space. This allows you to design your upper housing part to suit the application. The housing can be adapted to your particular design specifications. The customized integration of various connection technologies works smoothly. The standard-compliant housing geometry in accordance with DIN 43880 is ideal for device installation in the distribution board.

Housings with PCB connection technology

The determining factor for the versatility of the BC series is the free choice of PCB connection technology. Installation component housings offer various types of clamping space:

  • BC...U11 with small installation space for PCB connections: ideal for the connection technology of the COMBICON compact family

  • BC...U22 with large installation space for PCB connections: for conventional connection technologies or data connectors

Various cover versions of BC electronics housings

Versatility, the main idea behind the BC series, is also carried over to the cover design. Regardless of which requirements you place on your device, the cover is available in a transparent or gray version, and can be sealed. It can be opened by hand and has a plastic board behind it, making it ideal for the integration of displays or control elements.

Device connection via DIN rail connector

Enable the quick and easy connection of your modules. The bus connector is the key to clever device design:

  • Serial or parallel data and power transmission is possible (4 x power, 2 x serial, 10 x parallel)

  • Easy module installation, module replacement without breaking up the assembly, and reduced wiring effort

  • 16 gold-plated contacts for high conductivity

Optical signal displays

The HS LC light guides for electronics housings are available in a variety of designs and are perfectly matched to the housings. The light guides are also resistant to ESD.

The press pins enable easy mounting on the PCB. We offer the necessary processing of your electronics housing as an optional service.

Development kits and flexible combination with other series


Development kit
RPI-BC development kit for Raspberry Pi computers
Housings for integrating a Raspberry Pi computer
Development kit

Our development kits provide a quick way for you to develop your prototypes and pre-series devices. The kits contain complete housing solutions with integrated connection technology and corresponding perfboard PCBs. You can implement entire device systems with specific bus connectors.

Configure your development kit in the shop and get started straight away on your device development project.

RPI-BC development kit for Raspberry Pi computers

RPI-BC DIN rail housings are specifically designed to accommodate Raspberry Pi computers. They can also be combined with the HBUS DIN rail connector and the SC series development kits. Additional printed circuit boards can also be accommodated in the housing next to the Raspberry Pi board. This enables additional components and circuits to be integrated.

  • Overall width: 107.6 mm
  • Suitable for Raspberry Pi A+, B+, B2
  • Panel mounting and DIN rail mounting are possible.

Housings for integrating a Raspberry Pi computer

The BC series is also excellent for integrating Raspberry Pi minicomputers. The RPI-BC DIN rail housing series is designed to accommodate Raspberry Pi computers – and also fully exploits all the strengths and advantages of the BC series for these applications.

To the electronics housings for Raspberry Pi applications
E-paper
Overview of the electronics housings portfolio

Discover housings for the DIN rail and outdoor use and learn how flexibly you can adapt electronics housings to your individual needs.

Open the e-paper
DIN rail housings and field housings
Electronics housings of the ME MAX series

Technical principles of electronics housings Solutions for DIN rail applications

Electronics housings are an elementary part of a device. They determine its appearance and protect the electronics from external influences. In addition, they enable assembly in superordinate units. Device manufacturers must therefore pay attention to many details, and not only in the design, but also in the choice of housing when it comes to materials and quality testing. This brochure provides you with all the details.